TPS25772DQ1EVM
TPS25772-Q1 具有双端口充电功能的 D 版本评估模块
TPS25772DQ1EVM
概述
TPS25772DQ1EVM 是 TPS25772-Q1 D 版本的评估模块 (EVM)。TPS25772-Q1 D 版本是一款高度集成的 USB Type-C® 电力输送 (PD) 控制器,适用于包含“仅充电”和“充电和 USB 2.0/3.0 数据传输”的双端口 USB 应用。此 EVM 仅支持双端口充电。
特性
- TPS25772-Q1 集成了降压/升压转换器和四个电源开关,支持高达 65W 的 USB PD 输出功率
- CC1、CC2、DP、DM 提供 VBAT 和 VBUS 短路保护;VBUS 提供 VBAT 和 GND 短路保护
- 根据电源电压和温度提供电源管理
- 符合 USB Type-C 电力输送 3.1 版和电池充电规范 1.2 版的要求
USB Type-C 和 USB 电力传输 IC
开始使用
- 订购 TPS25772DQ1EVM 并阅读用户指南
- 阅读 TPS257XX-Q1-GUI 配置指南
- 启动 TPS257XX-Q1-GUI 工具
- 申请访问权限以下载 TPS257XX-Q1 固件包
立即订购并开发
评估板
TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging
TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging
评估模块 (EVM) 用 GUI
TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs
支持的产品和硬件
产品
USB Type-C 和 USB 电力传输 IC
硬件开发
参考设计
评估板
TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs
Download from dev.ti.com gallery dashboard
产品
USB Type-C 和 USB 电力传输 IC
硬件开发
参考设计
评估板
发布信息
V2.1.0
Requires base firmware release F411.04.01 for D revision devices
Requires base firmware release F311.03.10 or F311.03.11 for C revision devices
Improvements
- New: Added support for TPS257xxD-Q1 devices
- Target device must be selected in the updated Quick Start page to create a binary or import an existing app config JSON
- UI allows for "C" devices or "D" devices to be selected ("CA" device variants are supported when "C" devices are selected in the UI)
- Added DP Alternate Mode configurability (see "ALT MODE" tab) for TPS25763D device variant
- New: Added support to import prior revision JSON configuration files ("C" devices) to "D" devices when selected
- Recommend reviewing resulting configuration for any unexpected changes before programming
- New: Updated "VIN Engine On/Off" tab
- Applies to revision C and D devices
- Updated User Interface (UI) and field naming to improve intuitiveness (available features/controls for revision C have not changed, only naming & UI layout)
- Added new controls specific to "D" devices: support for additional power level and threshold settings ("RANGE 4") for improved port power management options
- Update: For TPS25762C/D and '763D device configurations, GPIO2 and GPIO3 are set to default to "Disabled" for new configurations (was previously enabling I2C function by default)
Bug Fixes
- n/a
Known Limitations
- "USB Endpoint Flash" programming with TPS25763D-Q1 EVM (IPP015) may not function reliably. Recommend using "EEPROM Flash" programming in the GUI to load user application configuration binary when using the EVM. Alternatively, can use direct programming of EEPROM using a 3rd party programming tool.
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS25772-Q1 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024-10-18 |
用户指南 | TPS257XX-Q1-GUI 配置指南 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024-12-9 | |
证书 | TPS25772DQ1EVM EU Declaration of Conformity (DoC) | PDF | HTML | 2024-6-13 |