TMP4719EVM
TMP4719 evaluation module
TMP4719EVM
概述
The TMP4719 is an I2C-compatible 3-channel (2-remote and 1-local) temperature sensor, available in VSSOP and WSON packages. The TMP4719EVM allows users to evaluate the performance of the TMP4719 digital temperature sensor. The TMP4719EVM is designed to be used as is, along with the evaluation module GUI. Alternatively, the sensor can be detached to be evaluated in the user's system. For this purpose, there are multiple alternatives to interface with the sensor for best user experience.
特性
- Showcase the high-accuracy 3-channel digital temperature sensor with alert functionality
- Easy to use cloud-based GUI is available on the web or can be downloaded for offline use
- Breakable sensor board with 0.1in pitch header footprint to interface with the TMP4719
- Data logging with GUI
数字温度传感器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TMP4719 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2025-12-12 |
| 证书 | TMP4719EVM EU Declaration of Conformity (DoC) | 2025-3-21 |