TIDA-010987
Rogowski coil current sensor reference design
TIDA-010987
概述
This reference design enables end users to evaluate PCB Rogowski coils of different sizes and sensitivities for a wide range of current-sensing applications. The design supports low and high current measurements up to 500A, high precision at 0.2%, and wide bandwidth sensing exceeding 1MHz. The design consolidates these capabilities into a single platform compatible with multiple current-sensing applications.
特性
- Signal conditioning with multiple component sequence for multiple application evaluation
- Wide current range:
- 0.1A–500A adjusted through gain settings
- Different coil sizes:
- Six different size breakable coils included on the board
- Easy to use, plug-in form factor, and no solder needed
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。