TIDA-010971
AC arc fault detection with edge AI for circuit breakers reference design
TIDA-010971
概述
This reference design features an analog front end that enables AC arc fault detection. An AI model runs on an embedded microcontroller. Multiple sensing channels evaluate AI arc fault detection through current filters, voltage sensing, and log detection for high frequency arc energy. A PCB Rogowski current sensor feeds the signal chain. The board pairs with compatible LaunchPad™ like MSPM0G5187-LP.
特性
- Built in PCB Rogowski
- LaunchPad™ Development Kit connection for MSPM0G5187 with AI accelerator
- Hybrid integrator with > 10MHz Bandwidth
- LOG300 with 40MHz bandwidth
- Auto labeling circuitry for easy data collection
工业
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
Arm Cortex-M0+ MCU
MSPM0G5187 — 80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB2.0-FS, I2S, ADC, COMP, and Edge AI NPU
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 设计指南 | AC Arc Fault Detection With Edge AI for Circuit Breakers Reference Design | PDF | HTML | 2025-12-15 |