SIMPLELINK-SDK-WIFI-PLUGIN

SimpleLink™ 软件开发套件 (SDK) Wi-Fi® 插件

SIMPLELINK-SDK-WIFI-PLUGIN

下载

概述

The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. You can also use the Plug-in as example code for any platform. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.

SimpleLink SDK Plugins are designed to work in tandem to the microprocessor specific SDK. This plugin is designed to work alongside the SimpleLink MSP432P4 SDKSimpleLink MSP432E4 SDK, and SimpleLink CC26X2 SDK

特性
  • Internet-on-a-chip sample applications
    • Email from SimpleLink Wi-Fi solution
    • Information center: get time and weather from the internet
    • HTTPS server: host a secure web page on SimpleLink Wi-Fi solution
    • XMPP: IM chat client
    • Serial interface
  • Wi-Fi sample applications
    • Easy Wi-Fi configuration
    • Station, AP modes
    • TCP/UDP
    • Security –  Enterprise/Personal, TLS/SSL
    • Power management – Deep sleep, hibernate

  • Wi-Fi host driver that is standard within the SimpleLink CC32xx SDK; Code compatibility is enabled between a one chip CC32xx solution and a two chip host microcontroller + CC31xx solution
  • Example demo programs
  • Software user's guide to jumpstart development
  • Software API guide

下载 观看带字幕的视频 视频

下载

您可能需要的其他资源

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
用户指南 SimpleLink™ Wi-Fi® AT Command 用户指南 2021-7-21
网络安全公告文章 SimpleLink Wi-Fi CC32xx/CC31xx SDK and MSP432E4 SDK Integer and Buffer Overflow 2021-4-29
白皮书 Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 2019-12-6
白皮书 Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017-10-16

相关设计资源

硬件开发

调试探针
TMDSEMU110-U XDS110 JTAG 调试探针
开发套件
CC3120BOOST SimpleLink™ Wi-Fi® CC3120 无线网络处理器 BoosterPack™ 插件模块 MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
评估板
BOOSTXL-CC3135 SimpleLink™ Wi-Fi® CC3135 双频带无线网络处理器 BoosterPack™ 插件模块 LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件

软件开发

IDE、配置、编译器或调试器
CCSTUDIO Code Composer Studio™ 集成式开发环境 (IDE) ENERGYTRACE EnergyTrace 技术 IAR-KICKSTART IAR Embedded Workbench MSP430-GCC-OPENSOURCE GCC - 适用于 MSP 微控制器的开源编译器

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持