MIMIK-3P-MICROSERVICES

Mimik micorservices enabled for TI's embedded processors for edge Compute

MIMIK-3P-MICROSERVICES

下载

概述

The edgeEngine Main-Child edition is specially developed for Heterogeneous Compute Platforms (HCP) such as TI-TDA4VM, TI-DRA829V, or TI-DRA821U. Along with other unique capabilities, the edgeEngine Main-Child edition provides a unique ability to dynamically execute microservices on  R5F microcontrollers (MCUs). 

All processes that run on “Child nodes” behave as concurrent processes (or respond to multiple API calls at the same time) since the API gateway running on the “Main node” can handle the communication through the serialization of the API calls.

There are many use cases in the automotive industry, robotics, drones, agritech, health, AI/ML, etc. that can benefit from these unique capabilities.

特性

Edge microservices can run on both MPUs and MCUs and are accessible by a process (either through a monolithic app or another edge microservice running on the board) or externally through an API.

下载 观看带字幕的视频 视频

下载

应用软件和框架

EDGEENGINE-MAIN-CHILD-EDITION Heterogeneous Compute Platforms (HCP) for TDA4VM, DRA829V or TI-DRA821U

支持的产品和硬件

EDGEENGINE-MAIN-CHILD-EDITION Heterogeneous Compute Platforms (HCP) for TDA4VM, DRA829V or TI-DRA821U

close
最新版本
版本: null
发布日期: 2025-11-18

相关设计资源

硬件开发

评估板
J721EXSOMXEVM TDA4VM 和 DRA829V 插槽式模块上系统 (SoM) SK-AM62A-LP 适用于低功耗 Sitara™ 处理器的 AM62A 入门套件 SK-AM68 适用于视觉 AI 和通用处理器的 AM68 和 AM68A 入门套件 SK-TDA4VM TDA4VM Edge AI 视觉系统处理器入门套件

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 mimik Technology Inc..
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。