LP-MSPM33C321A
MSPM33C321A LaunchPad™ 开发套件评估模块
LP-MSPM33C321A
概述
MSPM33C321A LaunchPad™ 开发套件是易于使用的评估模块,适用于 MSPM33C321A 微控制器 (MCU)。LaunchPad 套件包含在 MSPM33C321x 微控制器平台上开始开发所需要的全部资源,包括用于编程、调试和 EnergyTrace™ 技术的板载调试探针。该板配备三个按钮、两个 LED 灯及一个 OLED 显示屏,可快速集成简易用户界面。该板还具有外部 VREF、用于提高模拟精度的外部 OPA 焊盘和 ADC 滤波焊盘,以及用于数据存储的外部闪存。
特性
- 板载 XDS110 调试探针
- 可用于超低功耗调试的 EnergyTrace 技术
- 反向通道 UART,通过 USB 连接到 PC
- 80 引脚 BoosterPack™ 接头、Mikrobus 连接器
- 硬件用户界面:两个按钮、1 个 RGB LED、1 个红色 LED 和 1 个 OLED 显示屏
- 用于 ADC(最高 9.4Msps)评估的外部 REF6033 和外部 OPA365(默认未组装)
General-purpose MCUs
立即订购并开发
LP-MSPM33C321A — MSPM33C321A LaunchPad™ 开发套件评估模块
LP-MSPM33C321A — MSPM33C321A LaunchPad™ 开发套件评估模块
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
支持的产品和硬件
产品
General-purpose MCUs
硬件开发
评估板
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
Windows OS support for MSPM33C321A SDK Installer
Linux OS support for MSPM33C321A SDK Installer
Mac OS support for MSPM33C321A SDK Installer
产品
General-purpose MCUs
硬件开发
评估板
发布信息
The MSPM33 SDK includes the following features:
- DriverLib and Header Files - v1.02.00:
- Support for MSPM33C321A
- SysConfig - v1.02.00:
- Support for code generation of all DriverLib peripherals
- Clock Tree for easier configuration of Clock System
- NONMAIN Configurator
- Security Configuration
- Project Configuration
- Security:
- Peripheral protection examples
- Debug unlock examples
- BSL Host examples for I2C and UART.
- Boot manager - Customer Secure code.
- Code examples:
- Hundreds of examples from low-level drivers
- RTOS:
- FreeRTOS Library - v11.2.0
- Documentation:
- Comprehensive software documentation including user guides and multiple API guides
- Tools Guide including quick start guides and user guides for MSPM33 tools including IDEs, code generation, debuggers and programmers
The MSPM33 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM33 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
新增功能
- DriverLib and Header Files
- SysConfig
- Security
- Code examples
- FreeRTOS
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LP-MSPM33C321A 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2025-12-29 |
| 证书 | LP-MSPM33C321A EU Declaration of Conformity (DoC) | 2025-9-19 |