MSPM33-SDK
MSPM33 软件开发套件 (SDK)
MSPM33-SDK
概述
MSPM33 SDK 通过单个软件包提供软件、工具和文档的精选集合,可以加快 MSPM33 MCU 平台应用程序的开发。
特性
- 支持 ARM® Cortex®-M33 核心和所有 MSPM33 器件,包括相应的 EVM 和外设
- 包括以下软件支持:
- 代码示例:各种代码示例演示了器件功能的常见用例,有助于开发人员快速开始开发
- Sysconfig:使用基于 GUI 的配置工具来配置引脚、外设、时钟、NONMAIN 等
- 文档:访问完整的文档,包括软件 API 指南、工具指南和用户指南
- 能够使用您选择的便携式软件驱动程序配置外设
下载
软件开发套件 (SDK)
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
支持的产品和硬件
产品
Arm Cortex-M4 MCU
硬件开发
评估板
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
Windows OS support for MSPM33C321A SDK Installer
Linux OS support for MSPM33C321A SDK Installer
Mac OS support for MSPM33C321A SDK Installer
产品
Arm Cortex-M4 MCU
硬件开发
评估板
发布信息
The MSPM33 SDK includes the following features:
- DriverLib and Header Files - v1.02.00:
- Support for MSPM33C321A
- SysConfig - v1.02.00:
- Support for code generation of all DriverLib peripherals
- Clock Tree for easier configuration of Clock System
- NONMAIN Configurator
- Security Configuration
- Project Configuration
- Security:
- Peripheral protection examples
- Debug unlock examples
- BSL Host examples for I2C and UART.
- Boot manager - Customer Secure code.
- Code examples:
- Hundreds of examples from low-level drivers
- RTOS:
- FreeRTOS Library - v11.2.0
- Documentation:
- Comprehensive software documentation including user guides and multiple API guides
- Tools Guide including quick start guides and user guides for MSPM33 tools including IDEs, code generation, debuggers and programmers
The MSPM33 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM33 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
新增功能
- DriverLib and Header Files
- SysConfig
- Security
- Code examples
- FreeRTOS