LM5137-LM25137-DESIGN-CALC
LM5137/-Q1 和 LM25137/-Q1 控制器快速入门设计工具
LM5137-LM25137-DESIGN-CALC
概述
欢迎使用适用于 LM5137、LM5137-Q1、LM25137 和 LM25137-Q1 控制器系列的快速入门设计工具,该工具适用于功能安全应用。此独立工具可帮助电源工程师设计采用单路或双路输出配置的直流/直流降压稳压器。这样,用户可以快速实现优化的设计,从而满足应用要求。
特性
- 配置控制器,实现双路输出、两相或多相配置
- 确定降压电感以及输入和输出电容
- 选择用于软启动、过流保护、开关频率和输出电压设定值的元件
- 根据交叉频率性能指标优化补偿元件值,实现环路稳定性
- 以环境温度作为参数检查稳压器效率、解决方案尺寸和元件功率损耗
- 查看自动生成的原理图和 BOM 列表
下载
计算工具
LM5137-LM25137-DESIGN-CALC — LM5137/-Q1 and LM25137/-Q1 quickstart calculator
支持的产品和硬件
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
LM5137-LM25137-DESIGN-CALC — LM5137/-Q1 and LM25137/-Q1 quickstart calculator
LM(2)5137(F)/-Q1 quickstart calculator
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
Welcome to the quickstart design tool for the LM5137(F), LM5137(F)-Q1, LM25137(F) and LM25137(F)-Q1 controller family, where the "F" suffix designates an intention for functional-safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this controller family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.