LM5122EVM-2PH
LM5122EVM-2PH 同步升压控制器评估模块
LM5122EVM-2PH
概述
The LM5122EVM-2PH evaluation module (EVM) provides the design engineer with a fully functional dual phase synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller IC. The EVM provides 28V output at up to 7A current from a 9V to 20V input. The EVM is designed to start up from a single power supply without any additional bias voltage.
特性
- 9V to 20V Input Range
- 28V/7.0A output
- 250kHz switching frequency
- Pulse Skipping at light load
- Dual Phase Interleaved Operation
立即订购并开发
评估板
LM5122EVM-2PH — LM5122EVM-2PH 同步升压控制器评估模块
LM5122EVM-2PH — LM5122EVM-2PH 同步升压控制器评估模块
计算工具
LM5122-BOOST-CALC — LM5122 quick start calculator
支持的产品和硬件
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
LM5122-BOOST-CALC — LM5122 quick start calculator
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The LM5122 Quickstart Calculator tool supports the initial calculation of the boost power stage and of the necessary external components for a boost converter using LM5122 as regulation IC.
Version History
1.0.0 Initial Release
1.1.0 Adjusted compensation network calculation
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LM5122EVM-2PH User's Guide | 2013-4-22 | |||
证书 | LM5122EVM-2PH EU Declaration of Conformity (DoC) | 2019-1-2 |