LB-3P-TRACE32-DSP
概述
Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data processing in automotive applications, deep learning processing in automotive (ADAS), industrial control and avionics. TRACE32 tools support on-Chip and parallel/serial real-time off-chip tracing via Arm’s CoreSight IP as well as TI direct trace. The globally renowned debug and trace tools are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field. The intuitive modular design of Lauterbach tools provide engineers with the highest available performance today and a system that adapts and grows as their needs change.
特性
- Highest download speeds and smallest response times
- Recording 'one in a million' events and discovering why they happen
- Recording digital or analog signals correlating to the program flow trace
- Advanced multicore debugging and tracing
- Toolkit is fully scriptable
- Consistent GUI saves time and eases transition from one chip to another
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
立即订购并开发
COMBIPROBE-II-DSP — TRACE32 CombiProbe II - 适用于中程嵌入式系统的紧凑型调试和跟踪探头
COMBIPROBE-II-DSP — TRACE32 CombiProbe II - 适用于中程嵌入式系统的紧凑型调试和跟踪探头
INSTRUCTIONSET-SIMULATOR-DSP — TRACE32 指令集仿真器 - 无需硬件即可开发
INSTRUCTIONSET-SIMULATOR-DSP — TRACE32 指令集仿真器 - 无需硬件即可开发
LOGIC-ANALYZER-EXT-DSP — TRACE32 逻辑分析仪扩展 - 将程序流和目标信号整合在一起
LOGIC-ANALYZER-EXT-DSP — TRACE32 逻辑分析仪扩展 - 将程序流和目标信号整合在一起
POWERDEBUG-E40-DSP — TRACE32 PowerDebug E40 - Powerful Standard Debugger
POWERDEBUG-E40-DSP — TRACE32 PowerDebug E40 - Powerful Standard Debugger
POWERDEBUG-II-LITE-DSP — TRACE32 PowerTrace II Lite - 具有成本效益的并行跟踪扩展
POWERDEBUG-II-LITE-DSP — TRACE32 PowerTrace II Lite - 具有成本效益的并行跟踪扩展
POWERDEBUG-X51-DSP — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger
POWERDEBUG-X51-DSP — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger
POWERTRACE-III-DSP — TRACE32 PowerTrace III - 高性能并行跟踪扩展
POWERTRACE-III-DSP — TRACE32 PowerTrace III - 高性能并行跟踪扩展
POWERTRACE-SERIAL2-DSP — TRACE32 PowerTrace Serial 2 - 高性能串行跟踪扩展
POWERTRACE-SERIAL2-DSP — TRACE32 PowerTrace Serial 2 - 高性能串行跟踪扩展
POWERVIEW-DSP — TRACE32 PowerView - 用于所有调试和跟踪活动的中央前端
POWERVIEW-DSP — TRACE32 PowerView - 用于所有调试和跟踪活动的中央前端
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。