ECON-3P-NEDUCAM

e-con Systems NeduCAM camera modules based on FPD-Link III serializers

ECON-3P-NEDUCAM

来源: e-con Systems Inc.
立即订购

概述

NeduCAM is a product family of camera modules based combining various image sensors with an FPD-Link III serializer for supporting multiple remotely located cameras through serial connections to a host processor. 

NeduCAMxx products are the camera module only, which is a fully-assembled 2-board stack-up consisting of a sensor board and a serializer board.

NeduCAMxx-CUTDA4 are starter kits developed to support the non-standard 40-pin CSI connector on the SK-TDA4 evaluation module for TDA4VM, which include a 4-channel deserializer adapter board, a 15-m coaxial cable assembly with FAKRA connectors on both ends, and a single NeduCAMxx camera module to begin evaluating the end-to-end system from image sensor to applications processor.  

In addition to SK-TDA4VM, the NeduCAMxx-CUTDA4 evaluation kits are also compatible with SK-AM68, SK-AM69, and other starter kit EVMs using the same 40-pin connector for high bandwidth vision processing.

特性
  • 30 mm x 30 mm PCB size (camera module stack-up), 65 mm x 67 mm (deserializer)
  • Industry-standard FAKRA connectors, 15-m cable assembly provided in CUTDA4 kit
  • FPD-Link serial data and power over a single coaxial cable
  • Bare PCBs, fully assembled, M12 mount with appropriate lens installed
  • Power supplied through coaxial cable plugged into FAKRA connector
  • Various camera sensors for different applications
  • V4L2 Linux driver, gstreamer supported by e-con Systems
FPD-Link 串行器/解串器
DS90UB953-Q1 适用于 2MP/60fps 摄像机与雷达的 2MP MIPI® CSI-2 FPD-Link III 串行器 DS90UB960-Q1 配备双路 CSI-2 输出端口的四路 2MP 摄像头集线器 FPD-Link III 解串器

 

V3Link 串行器/解串器
TDES960 适用于高速传感器的 4.16Gbps MIPI® CSI-2 V³Link 解串器四路集线器 TSER953 适用于高速传感器的 4.16Gbps MIPI® CSI-2 V³Link 串行器
下载 观看带字幕的视频 视频

立即订购并开发

光学模块

NEDUCAM25 — AR0234 2.3-MP global shutter camera module with serializer, FAKRA connector

支持的产品和硬件

NEDUCAM25 AR0234 2.3-MP global shutter camera module with serializer, FAKRA connector

close
版本: null
发布日期:
开发套件

NEDUCAM25-CUTDA4 — NeduCAM25 evaluation kit with 4-channel deserializer board for SK-TDA4VM

支持的产品和硬件

NEDUCAM25-CUTDA4 NeduCAM25 evaluation kit with 4-channel deserializer board for SK-TDA4VM

close
版本: null
发布日期:
开发套件

NEDUCAM81-CUTDA4 — NeduCAM81 evaluation kit with 4-channel deserializer board for SK-TDA4VM

支持的产品和硬件

NEDUCAM81-CUTDA4 NeduCAM81 evaluation kit with 4-channel deserializer board for SK-TDA4VM

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

相关设计资源

硬件开发

评估板
SK-AM68 适用于视觉 AI 和通用处理器的 AM68 和 AM68A 入门套件 SK-AM69 适用于视觉 AI 和通用处理器的 AM69 和 AM69A 入门套件 SK-TDA4VM TDA4VM Edge AI 视觉系统处理器入门套件

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 e-con Systems Inc.。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。