DRV8860EVM
DRV8860EVM - 用于具有串行接口的八路低侧驱动器的评估模块
DRV8860EVM
概述
The DRV8860 provides an 8-channel low side driver with comprehensive protection and diagnosis. It offers flexible output configuration options to support different levels of load current with a simple Serial interface, which supports daisy-chain connection for multiple devices. Built-in driving profile improves system efficiency and open load detect enables higher reliability.
The DRV8860EVM is a complete solution for evaluating the DRV8860 octal low-side driver. A board with MSP430 and dual DRV8860 is included to evaluate the device performance including daisy-chain connection. A GUI is provided for designers to easily and quickly evaluate the device. The board operates on external power supply from 8 to 38V.
特性
- 8 to 38V operating voltage
- 566mA x 1ch / 200mA x 8ch output current
- Parallel output configuration supported
- Integrated catch diodes
- Configurable driving profile
- Open load detect
- User-friendly GUI via Serial interface
- Dual DRV8860 for daisy-chain evaluation
- DRV8860 Evaluation Module
- USB cable
步进电机驱动器
立即订购并开发
评估板
DRV8860EVM — DRV8860EVM - 用于具有串行接口的八路低侧驱动器的评估模块
支持的产品和硬件
支持软件
SLVC530 — Software: DRV8860EVM
支持的产品和硬件
SLVC530 — Software: DRV8860EVM
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc530 or www.ti.com.cn/lit/xx/slvc530a/slvc530a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC530. Please update any bookmarks accordingly.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8860EVM User’s Guide | 2013-9-23 | |||
证书 | DRV8860EVM EU Declaration of Conformity (DoC) | 2019-1-2 |