BQ28Z610-DEVICE-FW
BQ28Z610 系列测量仪表固件
BQ28Z610-DEVICE-FW
概述
特性
- 采用专用主模式 I²C 接口实现自主电池充电控制
- 采用内部旁路实现电芯均衡,优化电池运行状况
- 高侧保护 N 沟道 FET 驱动器可在故障期间实现串行总线通信
- 适用于电压、电流和温度的可编程保护等级
- 支持电流和电压同步采样
- 支持电池跳变点 (BTP) 功能,用于 Windows 集成
- SHA-1 认证响应器,用于提高电池组安全性
- 适用于高速编程和数据访问的 400kHz I²C 总线通信接口
下载
BQ28Z610-DEVICE-FW — Firmware for BQ28Z610 family of gauges
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQ28Z610-DEVICE-FW — Firmware for BQ28Z610 family of gauges
BQ28Z610-R1 Gauging Firmware (Rev. B)
产品
电池电量监测
硬件开发
评估板
文档
BQ28Z610-R1B Technical Reference Manual(TRM)
发布信息
Description
The R1B version of BQ28Z610-DEVICE-FW is a firmware (FW) upgrade for the BQ78Z100 hardware. It is identical to BQ28Z610-R1. Programming the R1B firmware on BQ78Z100 hardware will effectively convert the BQ78Z100 to a BQ28Z610-R1(Rev. A). BQ28Z610-R1 is a highly integrated, accurate, 1-series to 2-series cell gas gauge with protection solution, providing autonomous charger control and cell balancing. This firmware is compatible with bq28z610-R1 hardware. Note: This firmware is not compatible with bq28z610 hardware.
Features
- Autonomous battery charging control, using a dedicated Main mode I²C interface
- Cell balancing with an internal bypass to optimize battery health
- A high-side protection N-channel FET drive enables serial bus communication during fault conditions
- Programmable protection levels for voltage, current and temperature
- Support for simultaneous current and voltage sampling
- Supports battery trip point (BTP) function for Windows integration
- SHA-1 authentication responder for increased battery pack security
- 400-kHz I²C bus communications interface for high-speed programming and data access
新增功能
- Identical to BQ28Z610 R1 (Rev. A)
您可能需要的其他资源
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
支持的产品和硬件
产品
电池电量监测
硬件开发
参考设计
评估板
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
产品
电池电量监测
硬件开发
参考设计
评估板
文档
Quick Tips text document for Command line programmers
Software Manifest
发布信息
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
新增功能
- Added support for BQ78350 and BQ34Z100