BEAGL-3P-BEAGLEMOD-CC33
概述
BeagleBoard.org® BeagleMod® CC33 BM3301-1313 & BM3301-1216 are based on CC33 Wi-Fi® 6 companion ICs.
1. BeagleBoard.org® BeagleMod® CC33 BM3301-1313 (Seeed Studio SKU : 113991155, UPC : 640265311079) is a 13×13 BGA module compatible in footprint to TI’s WL18xxMOD series for easy drop-in upgrades and cost reductions. It is already used in production on BeagleY-AI, suitable for evaluation and is available through world-wide distribution.
2. BeagleBoard.org® BeagleMod® CC33 BM3301-1216 (Seeed Studio SKU : 113991154, UPC : 640265311086) is an M.2 1216 LGA module that includes an IPEX Gen 4 antenna connector to even further simplify board layout.
Both have been certified to meet FCC/CE intentional radiator emission requirements.
特性
- Wi-Fi 6 (802.11ax)
- Bluetooth Low Energy 5.4
- Application throughput up to 50 Mbps
- 13×13 BGA module compatible with TI WL18xxMOD series
- 12×16 LGA module with IPEX Gen 4 antenna connector compatible with M.2 1216 standard
Wi-Fi 产品
立即订购并开发
BEAGLEMOD-CC33 — 基于 CC3301 的 WiFi 6 和低功耗蓝牙 5.4 无线连接模块
BEAGLEMOD-CC33 — 基于 CC3301 的 WiFi 6 和低功耗蓝牙 5.4 无线连接模块
BM3301-1216 — 基于 CC3301 的 WiFi 6 和 BLE 5.4 模块,采用 M.2 1216 卡,配备 u.FL 连接器
BM3301-1216 — 基于 CC3301 的 WiFi 6 和 BLE 5.4 模块,采用 M.2 1216 卡,配备 u.FL 连接器
BM3301-1313 — 基于 CC3301 的 WiFi 6 和 BLE 5.4 模块(与 WL18xxMOD 引脚对引脚兼容)
BM3301-1313 — 基于 CC3301 的 WiFi 6 和 BLE 5.4 模块(与 WL18xxMOD 引脚对引脚兼容)
相关设计资源
硬件开发
评估板
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。