VIALUX-3P-SUPER-910
Overview
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for new emerging applications, these DLP subsystems come with a feature-rich programming interface enabling new products with short time to market.
The compact design of the DMD-board allows a reduced assembly space by coupling the flex cable connection on two PCB edges instead of only one. Moreover, the use of a rigid flex PCB grants now a 90° angular routing of the flex connection.
By turning the micromirror hinge-axis of the DMD 45°, the assembly towards the DMD optics may be simplified and more space efficient since the light source can be adjusted comfortably in parallel to the DMD-board. The design is based on a rigid-flex circuit board which connects the main-board through one fixed flex connection.
Refer to the ordering links below for a full list of product options.
Features
- USB 3.0, lossless compression, low latency
- 64 or 128 Gbit on-board RAM for pattern storage
- ALP-4 controller suite: Set bit depth, triggers, frame rate, pattern display time, pattern looping and LED parameters
- V-6501: 10,309 Hz binary pattern rate
- V-9001: 12,987 Hz binary pattern rate
- V-9001C, V-9001T: 12,987 Hz binary pattern rate
DLP controllers & drivers
Visible (420 to 700nm) DMDs
Order & start development
SUPERSPEED-910 — ViALUX SuperSpeed V-Modules for DLPC910
SUPERSPEED-910 — ViALUX SuperSpeed V-Modules for DLPC910
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.