Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.
ViALUX
Design house & module provider for TI DLP products

ViALUX GmbH is a fully privately held company. It was established in 2000 in Chemnitz/Germany. The ViALUX team has long-term experience in optics, image processing, and optoelectronics. Knowledge and skill of the highly qualified team of engineers is the source of product innovations at the leading edge of technology. A network of distributors covers the industrial areas in Asia, America, and Europe providing local service. Exporting more than 80% of its annual production ViALUX is proud to serve customers worldwide.
ViALUX develops, produces, and distributes electro-optical components and optical measurement systems for 3D-shape and deformation analysis. ViALUX products are successfully sold into different markets: automotive industry, steel industry, machine-vision industry, life science, medicine, and research & development. Three main products represent the ViALUX portfolio:
- DLP Products
- zSnapper® 3D scanner
- AutoGrid® strain measurement
As a Design House Partner for the Texas Instruments DLP® line of products, ViALUX has been supporting new emerging DLP applications since more than 20 years. Our DLP subsystems enable customers to get full-scale access to the outstanding DLP performance and to step easily into the digital micro mirror technology. The ViALUX engineers provide comprehensive consultation and product support including all aspects of high-speed DMD control, solid-state light sources, and light engine design.
Based upon DLP technology ViALUX offers full-field 3D scanner systems which allow medical grade 3D scanning with high reliability and accuracy concurrent with ease of use. Unique hardware design and long-term proven sophisticated software algorithms yield outstanding 3D frame rates of 40 Hz for capturing full body or body parts. ViALUX zSnapper® devices are successfully used in health care facilities and clinics.
High-precision photogrammetry is implemented in the AutoGrid® strain measurement systems. Designed and developed along the needs in sheet metal industry AutoGrid® technology has become the proven solution for strain analysis in an industrial environment of a stamping plant. AutoGrid® strain measurement solutions benefit the international automotive industry including Tier1 suppliers, die makers, and integrators as well as steel producers.
With a company-wide emphasis on quality, ViALUX maintains an ISO 9001:2015 and ISO 13485:2012 certified Quality Assurance program. Clear organization structure, well-defined goals and strategies, efficient and transparent controlling processes are guarantee for top product quality.
-
+49 3713342470
- Contact partner
- www.vialux.de/ViALUX-Website/index.html
- Application software & framework
- Development kit
- Evaluation board
- Optical module
- Africa
- China
- Europe
- India
- Japan
- North America
- Oceania
- Rest of Asia
- South America
- Reichenhainer Str. 88
- Chemnitz, Sachsen, 09126
- Germany
Resources
VIALUX-3P-ALP-4 — ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module
VIALUX-3P-V-MODULES-410 — ViALUX V-Modules for DLPC410
VIALUX-3P-SUPER-910 — ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
VIALUX-3P-ULTRASPEED-PLM — ViALUX UltraSpeed V-Modules for high-performance DLP® phase light modulator (PLM)
Achieve faster, more efficient, and highly adaptable light modulation with ViALUX UltraSpeed V-Modules. Built around Texas Instruments phase light modulator technology, these ready-to-use, plug-and-play modules provide a stable and optimized hardware design for advanced optical applications.
(...)
VIALUX-3P-DLP6500FLQ-I — ViALUX GmbH optical modules for industrial using DLP6500FLQ
VIALUX-3P-DLP650LNIR-I — ViALUX GmbH optical modules for industrial using DLP650LNIR
VIALUX-3P-DLP7000-I — ViALUX GmbH optical modules for industrial using DLP7000
VIALUX-3P-DLP7000UV-I — ViALUX GmbH optical modules for industrial using DLP7000UV
VIALUX-3P-DLP9000X-I — ViALUX GmbH optical modules for industrial using DLP9000X
VIALUX-3P-DLP9000XUV-I — ViALUX GmbH optical modules for industrial using DLP9000XUV
VIALUX-3P-DLP9500-I — ViALUX GmbH optical modules for industrial using DLP9500
VIALUX-3P-DLP9500UV-I — ViALUX GmbH optical modules for industrial using DLP9500UV
VIALUX-3P-STAR-065 — ViALUX STAR-065 Optical Module for DLP6500
Refer to the ordering links below for (...)
VIALUX-3P-STAR-070 — ViALUX STAR-070 Optical Module for DLP7000
STAR-07 is a family of high performance DLP® pattern projectors offered for different wavelengths. Each device alternative features a proven, compact optics, a high-power LED light source, an active-cooling system, and a variety of different housings. An RGB option is also available – if (...)