TSWDC155EVM

TSWDC155 general-purpose high-speed pattern generator and data capture card for data converters

TSWDC155EVM

Order now

Overview

The TSWDC155 evaluation module (EVM) field-programmable gate array (FPGA) data capture card is a generic board ideal for interfacing with a wide array of analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and products in the medical-imaging domain.

With an onboard LMK, high-performance clocks can be generated for use in various validation tests, and the 1-Gb onboard DDR3 provides abundant space for data captured from the device-under-test (DUT) EVMs to be stored.

The Artix®-7 FPGA provides abundant lines for GPIOs, clocks and syncs that can be used on the DUT EVM for easier synchronization and automation during evaluation. It makes use of EZ-USB® FX3 and USB Type-C interfaces that are extremely fast and reduce overhead times. All control is done from a USB Type-C cable through the various DUT GUIs developed for evaluation.

 

Features
  • High-speed data capture and transfer through FX3
  • USB-based firmware/configuration file download
  • Onboard LMK for generating high-performance clocks
  • 1-Gb double data rate (DDR) on board to store data captured from DUT EVM
Download View video with transcript Video
Important note
Request more information

Additional resources are available. Request now

Order & start development

Evaluation board

TSWDC155EVM — TSWDC155 general-purpose high-speed pattern generator and data capture card for data converters

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADS9212EVM ADS9212 evaluation module ADS9327EVM ADS9327 evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TSWDC155EVM TSWDC155 general-purpose high-speed pattern generator and data capture card for data converters

close
Version: null
Release date:
Hardware development
Evaluation board
ADS9212EVM ADS9212 evaluation module ADS9327EVM ADS9327 evaluation module
Driver or library

TSWDC155EVM-USB-DRIVER — Windows™ USB driver

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TSWDC155EVM TSWDC155 general-purpose high-speed pattern generator and data capture card for data converters

TSWDC155EVM-USB-DRIVER Windows™ USB driver

close
Version: 1.2.3.3B
Release date: Oct 3, 2025
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
TSWDC155EVM TSWDC155 general-purpose high-speed pattern generator and data capture card for data converters

Documentation

Release Information

Windows™ USB driver installer for the TSWDC155EVM

This driver should be provided with EVM GUIs that leverage the TSWDC155EVM; however, this standalone installer is provided for cases where users may need to update or reinstall the USB driver.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TSWDC155EVM User's Guide PDF | HTML Mar 1, 2022
Certificate TSWDC155EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) Feb 27, 2023

Related design resources

Hardware development

EVALUATION BOARD
ADS9212EVM ADS9212 evaluation module ADS9219EVM ADS9219 evaluation module ADS9327EVM ADS9327 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos