TPS25772Q1EVM-CD-150

TPS25772Q1EVM-CD-150

Order now

Overview

The TPS25772Q1EVM-150 is an evaluation module (EVM) for TPS25772-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual-port USB applications including charging only and charging with USB 2.0 or USB 3.0 data. This EVM supports dual-port charging with USB 2.0 data.

Features
  • TPS25772-Q1 integrated buck-boost four power switches supports up to 65-W USB PD output power
  • Includes TPS55288-Q1 for port B with full Type C plus PD support
  • Includes TUSB4041I-Q1 to support charging with USB 2.0 data
  • CC1, CC2, DP, DM supports short to VBAT and VBUS Protection; VBUS supports short to VBAT and GND protection
  • Supply voltage and temperature-dependent power management
  • Intelligent power sharing across charging ports
USB-C Power Delivery controllers
TPS25772-Q1 — Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Download View video with transcript Video

Get started

  1. Order the TPS25772Q1EVM-150 and read the user’s guide
  2. Read the TPS257XX-Q1-GUI Configuration Guide
  3. Launch the TPS257XX-Q1-GUI tool
  4. Request access to download the TPS257XX-Q1 firmware package

Order & start development

Evaluation board

TPS25772Q1EVM-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS25772Q1EVM-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

close
Version: null
Release date:
GUI for evaluation module (EVM)

TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

Supported products & hardware

Supported products & hardware

Products
USB-C Power Delivery controllers
TPS25762-Q1 — Automotive USB Type-C® PD controller with integrated buck-boost regulator TPS25763-Q1 — Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode TPS25772-Q1 — Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Hardware development
Reference design
PMP40933 — CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design PMP40934 — CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design
Evaluation board
TPS25762DQ1EVM — TPS25762-Q1 evaluation module for D version with single-port charging TPS25763Q1EVM — TPS25763-Q1 evaluation module TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging TPS25772Q1EVM-CD-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

close
Version: 2.1.0
Release date: Nov 11, 2024

Download from dev.ti.com gallery dashboard

Products
USB-C Power Delivery controllers
TPS25762-Q1 — Automotive USB Type-C® PD controller with integrated buck-boost regulator TPS25763-Q1 — Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode TPS25772-Q1 — Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Hardware development
Reference design
PMP40933 — CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design PMP40934 — CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design
Evaluation board
TPS25762DQ1EVM — TPS25762-Q1 evaluation module for D version with single-port charging TPS25763Q1EVM — TPS25763-Q1 evaluation module TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging TPS25772Q1EVM-CD-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

Release Information

V2.1.0

Requires base firmware release F411.04.01 for D revision devices

Requires base firmware release F311.03.10 or F311.03.11 for C revision devices


Improvements

  • New: Added support for TPS257xxD-Q1 devices
  • Target device must be selected in the updated Quick Start page to create a binary or import an existing app config JSON
  • UI allows for "C" devices or "D" devices to be selected ("CA" device variants are supported when "C" devices are selected in the UI)
  • Added DP Alternate Mode configurability (see "ALT MODE" tab) for TPS25763D device variant
  • New: Added support to import prior revision JSON configuration files ("C" devices) to "D" devices when selected
  • Recommend reviewing resulting configuration for any unexpected changes before programming
  • New: Updated "VIN Engine On/Off" tab
  • Applies to revision C and D devices
  • Updated User Interface (UI) and field naming to improve intuitiveness (available features/controls for revision C have not changed, only naming & UI layout)
  • Added new controls specific to "D" devices: support for additional power level and threshold settings ("RANGE 4") for improved port power management options
  • Update: For TPS25762C/D and '763D device configurations, GPIO2 and GPIO3 are set to default to "Disabled" for new configurations (was previously enabling I2C function by default)



Bug Fixes

  • n/a



Known Limitations

  • "USB Endpoint Flash" programming with TPS25763D-Q1 EVM (IPP015) may not function reliably. Recommend using "EEPROM Flash" programming in the GUI to load user application configuration binary when using the EVM. Alternatively, can use direct programming of EEPROM using a 3rd party programming tool.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS25772Q1EVM-CD-150 Evaluation Module User's Guide (Rev. A) PDF | HTML Sep 18, 2024
User guide TPS257XX-Q1-GUI Configuration Guide (Rev. C) PDF | HTML Nov 18, 2024
Certificate TPS25772Q1EVM-CD-150 EU RoHS Declaration of Conformity (DoC) (Rev. A) Apr 19, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos