PMP40933

PMP40933

Design files

Overview

This reference design is an Electromagnetic Interface (EMI)-optimized design for automotive dual USB Type-C® power delivery (PD) charger with 60 W per port. TPS25772-Q1 is used as a dual Type-C PD controller with buck-boost regulator. TPS55288-Q1 is used as a buck-boost regulator for another port. The maximum efficiency of this reference design is 96.45%. The input EMI filter is designed and PCB layout are optimized to pass the stringent CISPR 25 Class 5 conducted EMI standards. This reference design has been tested to be compliant with the CISPR 25 Class 5 conducted EMI standard.

Features
  • Compliance with the CISPR 25 Class 5 EMI standard
  • High efficiency with 96.45% peak efficiency
  • Available option without common mode inductor
Output voltage options PMP40933.1 PMP40933.2
Vin (Min) (V) 6.8 6.8
Vin (Max) (V) 18 18
Vout (Nom) (V) 20 20
Iout (Max) (A) 3 3
Output Power (W) 60 60
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT242.PDF (1976 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB55.PDF (379 KB)

Detailed overview of design layout for component placement

TIDMB54.PDF (205 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB57.ZIP (1731 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGC1.ZIP (1125 KB)

Design file that contains information on physical board layer of design PCB

TIDMB56.PDF (1665 KB)

PCB layer plot file used for generating PCB design layout

TIDMB53.PDF (413 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS55288-Q1 — 36-V, 16-A buck-boost converter with I2C control, AEC-Q100 qualified

Data sheet: PDF | HTML
Thermistors

TMP61-Q1 — Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25772-Q1 — Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management

Data sheet: PDF | HTML

Start development

Software development

GUI for evaluation module (EVM)

TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

The TPS257XX-Q1-GUI enables application-specific device configuration and programming of the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the (...)

Supported products & hardware

Supported products & hardware

Products
USB-C Power Delivery controllers
TPS25762-Q1 — Automotive USB Type-C® PD controller with integrated buck-boost regulator TPS25763-Q1 — Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode TPS25772-Q1 — Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Hardware development
Reference design
PMP40933 — CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design PMP40934 — CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design
Evaluation board
TPS25762DQ1EVM — TPS25762-Q1 evaluation module for D version with single-port charging TPS25763Q1EVM — TPS25763-Q1 evaluation module TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging TPS25772Q1EVM-CD-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

close
Latest version
Version: 2.1.0
Release date: Nov 11, 2024

Download from dev.ti.com gallery dashboard

Products
USB-C Power Delivery controllers
TPS25762-Q1 — Automotive USB Type-C® PD controller with integrated buck-boost regulator TPS25763-Q1 — Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode TPS25772-Q1 — Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management
Hardware development
Reference design
PMP40933 — CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design PMP40934 — CISPR 25, Class 5, 400-kHz-rated, 60-W, automotive, single USB Type-C® PD charger reference design
Evaluation board
TPS25762DQ1EVM — TPS25762-Q1 evaluation module for D version with single-port charging TPS25763Q1EVM — TPS25763-Q1 evaluation module TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging TPS25772Q1EVM-CD-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

Release Information

V2.1.0

Requires base firmware release F411.04.01 for D revision devices

Requires base firmware release F311.03.10 or F311.03.11 for C revision devices


Improvements

  • New: Added support for TPS257xxD-Q1 devices
  • Target device must be selected in the updated Quick Start page to create a binary or import an existing app config JSON
  • UI allows for "C" devices or "D" devices to be selected ("CA" device variants are supported when "C" devices are selected in the UI)
  • Added DP Alternate Mode configurability (see "ALT MODE" tab) for TPS25763D device variant
  • New: Added support to import prior revision JSON configuration files ("C" devices) to "D" devices when selected
  • Recommend reviewing resulting configuration for any unexpected changes before programming
  • New: Updated "VIN Engine On/Off" tab
  • Applies to revision C and D devices
  • Updated User Interface (UI) and field naming to improve intuitiveness (available features/controls for revision C have not changed, only naming & UI layout)
  • Added new controls specific to "D" devices: support for additional power level and threshold settings ("RANGE 4") for improved port power management options
  • Update: For TPS25762C/D and '763D device configurations, GPIO2 and GPIO3 are set to default to "Disabled" for new configurations (was previously enabling I2C function by default)



Bug Fixes

  • n/a



Known Limitations

  • "USB Endpoint Flash" programming with TPS25763D-Q1 EVM (IPP015) may not function reliably. Recommend using "EEPROM Flash" programming in the GUI to load user application configuration binary when using the EVM. Alternatively, can use direct programming of EEPROM using a 3rd party programming tool.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report CISPR 25, Class 5, 400-kHz-Rated, 120-W Auto Dual USB Type-C PD Charger RefDes PDF | HTML Nov 30, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos