TIPD113

TIPD113

Design files

Overview

This verified design is a high performance data acquisition system (DAQ) using an 18-bit SAR ADC, ADS8881 at a throughput of 1MSPS. This design has been optimized to provide the lowest power solution for a full scale input sine wave of 10 KHz. At a total power consumption of less than 35mW, this design has been optimized to achieve an effective resolution greater than 16 bits. The input driver for the ADC uses the OPA320 for low power, low noise and linear rail-to-rail input and output operation. The reference buffer drive utilizes a composite buffer made out of THS4281 & OPA333 to get the desired performance at lowest power consumption.

Features
  • 18 Bit, 1Msps Sampling Rate
  • DC, 10kHz AC
  • Optimized for Low Power and Low Noise
  • Power: 35mW @ AVDD = 5V
  • Utilizes ADS8881 (18bit, 1Msps SAR ADC), OPA2320 (Input), THS4281 + OPA333 + REF5045 (Reference)
This verified design includes
  • Theory
  • Component Selection
  • TINA-TI Simulation
  • Schematics and PCB Layout
  • Verification and Measured Performance
  • Modification Options
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR202A.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC152.ZIP (1530 KB)

Design file that contains information on physical board layer of design PCB

SLAC583.ZIP (3425 KB)

Detailed schematic diagram for design layout and components

TIDR201A.PDF (175 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

THS4281Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS888118-Bit, 1-MSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2320Dual, precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA333Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC153 — TIPD113 Simulation

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIPD113 Data acquisition, 10-kHz AC, 35-mW 18-bit 1-MSPS reference design

TIDC153 TIPD113 Simulation

close
Latest version
Version: 01.00.00.00
Release date: Sep 19, 2013
Hardware development
Reference design
TIPD113 Data acquisition, 10-kHz AC, 35-mW 18-bit 1-MSPS reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc153 or www.ti.com/lit/xx/tidc153/tidc153.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC153. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 18-Bit, 1-MSPS Data Acquisition (DAQ) Block Optimized for Lowest Power (Rev. C) Feb 17, 2017

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos