TIDM-3LC-METER-CONV

Water Meter Reference Design for three LC Sensors, Using Extended Scan Interface (ESI)

TIDM-3LC-METER-CONV

Design files

Overview

One of the challenges in battery operated water meters is to continuously measure the water flow information while consuming as little energy as possible. The EVM430-FR6989 used in this design features a MSP430 FRAM-based microcontroller with 100uA/MHz active-mode current, 450nA standby-mode current with the real-time clock enabled, and integrated low-power analog and digital peripherals. Additionally, the MCU offers for near infinite write endurance, quick/low-power writes, and data flexibility. This reference design demonstrates a usage example of the integrated Extended Scan Interface (ESI) on the microcontroller to achieve ultra-low power consumption compared with the same detecting methodology using an external circuit. In water meter designs, coupled to 3 LC rotation detection sensors, the ESI is continuously detecting the rotation of the propeller while the rest of the microcontroller is in a low-power mode. By using the ESI integrated in the MSP430 MCU, this design automates the measurement process and reduces CPU involvement, which helps to reduce overall power consumption

Features
  • Supports 3 LC sensor for detecting rotation movement including rotating direction
  • Ultra-low power consumption compared with external hardware solution
  • GUI for setting up and calibrating the ESI
  • Easy to install daughter sensor board for MCU target board
  • Motor control board with variable speed to simulate flow using metal plate
  • RF socket available to enable Low Power RF extension (Sub 1GHz or 2.4GHz ZigBee)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU486.PDF (3107 KB)

Reference design overview and verified performance test data

TIDRA84.PDF (139 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRA85.ZIP (840 KB)

Files used for 3D models or 2D drawings of IC components

TIDC578.ZIP (211 KB)

Design file that contains information on physical board layer of design PCB

TIDRA86.ZIP (319 KB)

PCB layer plot file used for generating PCB design layout

TIDRA87.ZIP (539 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR6989Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters

Data sheet: PDF | HTML
USB hubs

TUSB2046B4-port USB 2.0 12-Mbps USB full-speed hub

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC579 — Water Meter Reference Design for Three LC Sensors, Using ESI Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-3LC-METER-CONV Water Meter Reference Design for three LC Sensors, Using Extended Scan Interface (ESI)

TIDC579 Water Meter Reference Design for Three LC Sensors, Using ESI Software

close
Latest version
Version: 01.00.00.00
Release date: Aug 24, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-3LC-METER-CONV Water Meter Reference Design for three LC Sensors, Using Extended Scan Interface (ESI)

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc579 or www.ti.com/lit/xx/tidc579/tidc579.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC579. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Mechanical to Electronic Conv-3LC Sensors for Gas or Water Meter Design Guide Aug 25, 2014
Application note LC Sensor Rotation Detection With MSP430 Extended Scan Interface (ESI) Aug 28, 2014
Application note Method to Select the Value of LC Sensor for MSP430 Extended Scan Interface (ESI) Aug 28, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos