TIDEP-0090
Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor
TIDEP-0090
Overview
This reference design demonstrates how our single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design can use the IWR1642BOOST evaluation module (EVM) or the IWR1843BOOST evaluation module (EVM) and integrates a complete radar processing chain onto the IWR1642, IWR6843 or IWR8143 device. The processing chain includes the analog radar configuration, analog-to-digital converter (ADC) capture, low-level FFT processing, and high level clustering and tracking algorithms. This reference design is intended to be built on top of our mmWave SDK for a cohesive software experience including APIs, libraries and tools for evaluation, development and data visualization.
Features
- Demonstration of environmentally robust object detection, clustering, and tracking using our single-ship mmWave sensor
- Measurement bandwidth of up to 4 GHz
- Integrated digital signal processor (DSP) to cluster objects and track their range and velocity over time
- mmWave Sensor to pinpoint location of objects in 100° field of view over a range of 5 m to 180 m
- Extended capability of 3D sensing using 3TX antenna on the IWR1843BOOST or IWR6843BOOST EVM
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
LP87524B-Q1 — Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs
TCAN1042HGV-Q1 — Automotive Fault Protected CAN Transceiver With Flexible Data-Rate
TPS7A8101-Q1 — Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable
TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave (Rev. B) | Sep 20, 2019 | |
| White paper | Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) | May 17, 2018 | ||
| Technical article | A smarter world will arrive in waves | PDF | HTML | Jan 9, 2018 | |
| White paper | Cities grow smarter through innovative semiconductor technologies | Jul 7, 2017 | ||
| Technical article | Bringing new intelligence to industrial applications with mmWave sensors | PDF | HTML | May 16, 2017 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.