TIDC-01001
Commissioning Sensors in a Sub-1 GHz Network Over Bluetooth® low energy Reference Design
TIDC-01001
Overview
This reference design demonstrates how to commission a sub-1 GHz sensor node over Bluetooth® low energy, which enables quick connectivity with a smartphone or tablet. The design is powered by the SimpleLink™ dual-band CC1350 wireless microcontroller (MCU), which is the sensor node being commissioned. There is an added option to emulate a sensor network concentrator using a SimpleLink dual-band CC1350 or sub-1 GHz CC1310 devices for a complete user experience.
The goal of this reference design is to reduce the complexity and cost of the commissioning process. This design also demonstrates how to reduce the overall connection time by a factor of 100 or more by removing the need to re-flash the network credentials to the device.
Features
- Enables simple commissioning of a sensor in a sub-1 GHz network over Bluetooth low energy using a smartphone or tablet device
- Switches within 20 ms from connectable Bluetooth low energy to a sub-1 GHz network connection
- Supported by our SimpleLink dual-band CC1350 LaunchPad™ development kits acting as the sensor device
- Leverages the latest SimpleLink CC13xx TI-RTOS RF driver examples and latest BLE-Stack, providing a scalable software development platform
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Commissioning Sensors in a Sub-1 GHz Network Over Bluetooth® Reference Design | Dec 14, 2016 |
Related design resources
Hardware development
DEVELOPMENT KIT
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.