TIDA-01469
Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance
TIDA-01469
Overview
This reference design is a low-power wireless subsystem solution that monitors motors using vibration sensing to determine if preventative maintenance is necessary. An FFT of the vibration data can be sent out to another device using either Bluetooth low energy or sub-1GHz wireless protocols. The low power usage and wireless capabilities of this subsystem solution enables it to run on a single coin cell battery, which allows for the device to be small, inexpensive and placed in difficult-to-reach locations. This makes this reference design an ideal alternative to both expensive maintenance that could have been preventatively avoided, as well as larger, more expensive monitors that require a wired connection.
Features
- Ultra-low-power design resulting in 10-year battery life from single CR2032 coin cell
- Offers mechanical vibration (20ksps) and termperature sensing
- Local computation of 2K FFT for vibration spectral analysis
- Programmable wake-up intervals for motor diagnostics
- Designed for SimpleLink sub-1GHz and Bluetooth Low Energy Wireless Connectivity LaunchPad (LAUNCHXL-CC1350)
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Motor Monitoring Preventive Maintenance Reference Design | Sep 8, 2017 | |
| Technical article | Predicting maintenance needs with wireless motor monitors | PDF | HTML | Sep 21, 2017 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.