TIDA-080007

DLP® auto headlight reference design

TIDA-080007

Design files

Overview

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a reduced component count to save space and reduce cost. When combined with optics, an input video sources, and a computer or other means of control, this design can be use to demonstrate Adaptive Driving Beams, Glare-Free Beam Steering, Reflective Traffic Sign Dimming, Pedestrian Dimming, Symbol Projection, and OEM Branding.

Features
  • OpenLDI video input
  • Brownout detection with safe DMD parking
  • Spread spectrum to support automotive EMI requirements
  • LED enable signals to synchronize LED illumination with the DMD
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUES8.PDF (5340 KB)

Reference design overview and verified performance test data

TIDM191.PDF (576 KB)

Detailed overview of design layout for component placement

TIDM190.PDF (112 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM193.ZIP (4709 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFM3.ZIP (4993 KB)

Design file that contains information on physical board layer of design PCB

TIDM192.PDF (3968 KB)

PCB layer plot file used for generating PCB design layout

TIDM189.PDF (891 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62424-Q1Automotive 2.25-MHz Fixed VOUT Dual 800mA Step-Down Converter for ADAS Camera applications

Data sheet: PDF | HTML
DLP controllers & drivers

TPS99000-Q1DLP® system management and illumination controller for DLP553x-Q1 chipset

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06-Q1Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
DC/DC converters

LMR36015-Q14.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

Data sheet: PDF
Exterior lighting & projection DMDs

DLP5533A-Q1DLP® automotive 0.55-inch digital micromirror device (DMD)

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06-Q1Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CBTLV1G125-Q1Automotive 3.3-V, 1:1 (SPST), 1-channel FET bus switch

Data sheet: PDF | HTML
MOSFETs

CSD17313Q2Q1Automotive 30-V N channel NexFET™ power MOSFET

Data sheet: PDF | HTML
DC/DC converters

TPS61170-Q13-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC230-Q1DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset

Data sheet: PDF | HTML
Digital temperature sensors

TMP411-Q1Automotive, remote and local temperature sensor with N-factor and series resistance correction

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Exterior lighting & projection DMDs

DLP5531A-Q1Automotive 0.55-inch DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DLP5531Q1EVM — DLP® automotive high resolution headlight electronics evaluation module

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-080007 DLP® auto headlight reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DLP5531Q1EVM DLP® automotive high resolution headlight electronics evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-080007 DLP® auto headlight reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide DLP Auto Headlight Reference Design Sep 24, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos