TIDA-03031

Input Protection and Backup Supply Reference Design for 25W PLC Controller Unit

TIDA-03031

Design files

Overview

The TIDA-03031 reference design provides a solution for input power path protection and backup supply design in a typical PLC controller unit. It replaces traditionally used discrete-circuit implementations with fully integrated protection circuits.

Features
  • 19.2-V to 28.8-V input, 28-W output power
  • Overload, overvoltage, undervoltage, and reverse-current protection
  • Protects from field miswiring or reverse polarity
  • ±500-V, 2-Ω (8/20-μs) surge compliance with Criteria A performance (IEC 61000-4-5)
  • 120-ms backup time at 7-W output
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCC7.PDF (2674 KB)

Reference design overview and verified performance test data

TIDRO52.PDF (196 KB)

Detailed overview of design layout for component placement

TIDRO51.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO54.ZIP (652 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCS0.ZIP (420 KB)

Design file that contains information on physical board layer of design PCB

TIDRO53.PDF (795 KB)

PCB layer plot file used for generating PCB design layout

TIDRO50.PDF (353 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

eFuses (integrated hot swaps)

TPS26604.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

Data sheet: PDF | HTML
DC/DC converters

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
DC/DC converters

LM50023.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Input Protection and Backup Supply for 25-W PLC Controller Unit Design Guide Oct 24, 2016
Technical article How an eFuse can help provide robust industrial power path protection PDF | HTML Oct 31, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00233 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC) TIDA-00500 Capacitor-Based Backup Power Supply for PLC Modules Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos