TIDA-00500

Capacitor-Based Backup Power Supply for PLC Modules Reference Design

TIDA-00500

Design files

Overview

TIDA-00500 is a reference design to provide power to load for short duration of time after a power interrupt has occurred. Traditionally Programmable Logic Controllers (PLCs) are equipped with a recharge battery source for alternative power. This battery source often suffers from drawbacks like complex charging topologies, charging time, periodic maintenance, and eco-hazards. In scenarios where PLCs need to be functional for a short duration of time after power interrupt, a capacitor based backup is a much simpler and more effective approach because of the higher power density in comparison to a standard battery-based solution.

Features
  • Backup energy up to 6 joules (J)
  • Inrush current protection with auto retry
  • Capacitor charging time less than 0.5s
  • Lower BOM Cost
  • Design guide provides detailed description and performance test data
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO1A.PDF (1220 KB)

Reference design overview and verified performance test data

TIDRHD8.PDF (98 KB)

Detailed overview of design layout for component placement

TIDRHD7.PDF (75 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHE0.ZIP (1347 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB05.ZIP (384 KB)

Design file that contains information on physical board layer of design PCB

TIDRHD9.PDF (530 KB)

PCB layer plot file used for generating PCB design layout

TIDRHD6.PDF (757 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Hot-swap controllers

LM50699-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Comparators

LMV331-NSingle General Purpose, Low Voltage, Tiny Pack Comparator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A410150-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC converters

LM50013.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

Data sheet: PDF | HTML
Current references & sources

LM3340°C to 70°C 3-pin adjustable current source

Data sheet: PDF
General-purpose op amps

OPA348Single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Capacitor-Based Backup Power Supply for PLC Modules Design Guide (Rev. A) Oct 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos