TIDA-01413

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

TIDA-01413

Design files

Overview

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link III quad deserializers support dual-outputs of the Mobile Industry Processor Interface (MIPI) Camera Serial Interface-2 (CSI-2) over a Samtec connector to application processors.

Features
  • Accepts 8 high-speed data inputs over FPD-Link III synchronization capability
  • Directly connects to TDA2Plus EVM through CSI-I interface
  • Car battery can directly supply board power with protection from reverse current
  • Works with any camera that uses compatible FPD-Link III DS90UB953 serializer
  • MSP430™ Microcontroller (MCU) available to initialize and configure video pipeline
  • Design compatible with onboard MCU, without MCU, or with external MCU
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDJ8A.PDF (4239 KB)

Reference design overview and verified performance test data

TIDRW16A.PDF (153 KB)

Detailed overview of design layout for component placement

TIDRW15A.PDF (212 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW18A.ZIP (4819 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEL7A.ZIP (1259 KB)

Design file that contains information on physical board layer of design PCB

TIDRW17A.PDF (2762 KB)

PCB layer plot file used for generating PCB design layout

TIDRW14A.PDF (845 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5121-Q1Automotive, 3-65-V wide VIN, current mode synchronous boost with disconnection switch control

Data sheet: PDF | HTML
DC/DC controllers

LM5141-Q1Automotive wide-input 2.2-MHz low-IQ synchronous buck controller

Data sheet: PDF | HTML
DC/DC converters

TPS65263-Q14.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB960-Q1Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Low-power MCUs

MSP430F227216 MHz MCU with 32KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART

Data sheet: PDF
MOSFETs

CSD16340Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17577Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.4 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML
Protocol & bus switches & muxes

HD3SS3411-Q13.3-V automotive PCI Express 3.0 1-channel analog differential switch

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221A-Q1Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25940-Q12.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

LM5141DESIGN-CALC — LM5141-Q1 controller quickstart design tool

Welcome to the LM5141-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5141-Q1 65-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an optimized design (...)
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Reference design
PMP15019 Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5141-Q1 PMP15041 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz PMP20682 Synchronous Buck Converter for Automotive Cluster Reference Design PMP20818 137W Holdup Converter for Storage Server Reference Design PMP21795 Automotive EMI and thermally optimized synchronous buck converter reference design PMP30339 Automotive Synchronous Buck With 3.3V @ 12.0A Reference Design TIDA-01413 ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

close
Latest version
Version: A6
Release date: Mar 6, 2025

LM5141/-Q1 controller quickstart design tool

SHA-256 checksum
Products
DC/DC controllers
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Reference design
PMP15019 Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5141-Q1 PMP15041 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz PMP20682 Synchronous Buck Converter for Automotive Cluster Reference Design PMP20818 137W Holdup Converter for Storage Server Reference Design PMP21795 Automotive EMI and thermally optimized synchronous buck converter reference design PMP30339 Automotive Synchronous Buck With 3.3V @ 12.0A Reference Design TIDA-01413 ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module

Release Information

Welcome to the quickstart design tool for the LM5141 and LM5141-Q1 synchronous buck controller family. This standalone tool facilitates and assists the power-supply engineer with the design of a DC/DC buck regulator with discrete MOSFETs. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide ADAS 8-Channel Sensor Fusion Hub Ref Design With Two 4-Gbps Quad Deserializer (Rev. A) May 15, 2019

Related design resources

Hardware development

EVALUATION BOARD
TDA2PXEVM TDA2Px Evaluation Module

Reference designs

REFERENCE DESIGN
TIDA-01130 Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC TIDA-01323 ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-TDAX Processor SDK for TDAx ADAS SoCs - Linux and TI-RTOS Support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos