Select a version

Select a version

No results found. Please clear your search and try again.

LM5141DESIGN-CALC

LM5141-Q1 controller quickstart design tool

Select a version
No results found. Please clear your search and try again.
Latest version
Version: A6
Release date: Mar 6, 2025

LM5141/-Q1 controller quickstart design tool

SHA-256 checksum
Products
DC/DC controllers
LM5141 — Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 — Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Reference design
PMP15019 — Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5141-Q1 PMP15041 — 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz PMP20682 — Synchronous Buck Converter for Automotive Cluster Reference Design PMP20818 — 137W Holdup Converter for Storage Server Reference Design PMP21795 — Automotive EMI and thermally optimized synchronous buck converter reference design PMP30339 — Automotive Synchronous Buck With 3.3V @ 12.0A Reference Design TIDA-01413 — ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
Evaluation board
LM5141QRGEVM — LM5141QRG Synchronous Buck Converter Evaluation Module

Release Information

Welcome to the quickstart design tool for the LM5141 and LM5141-Q1 synchronous buck controller family. This standalone tool facilitates and assists the power-supply engineer with the design of a DC/DC buck regulator with discrete MOSFETs. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.