TIDA-01378

Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications

TIDA-01378

Design files

Overview

This reference design consists of an analog front-end (AFE) signal chain for wideband receiver applications using the LMH2832 digitally controlled variable gain amplifier (DVGA) and ADS54J40 analog-to-digital converter (ADC). The design is primarily targeted for upstream DOCSIS 3.1 receiver applications specified for cable modem termination systems (CMTS) and supports up to 196 MHz of upstream signal bandwidth. The circuit solves the filtering and analog signal processing requirements for the DOCSIS 3.1 standard, which makes it easier for system designers to readily incorporate the design on the CMTS-side of the upstream signal path.

Features
  • AC-coupled signal path from 100 kHz to 204 MHz with 196 MHz of upstream-signal-bandwidth support for DOCSIS 3.1 applications
  • 58 dBFs of minimum system SNR (200 MHz BW) for –1-dBFs input at the ADC
  • 70 dBFs of minimum system SFDR for –1-dBFs input at the ADC
  • 1.71 A of average active-state current consumption on 5-V nominal wall mount power supply
  • Output data rate of four lanes per ADC at 5.0 Gbps with JESD204B interface subclass-1 support
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCG9.PDF (648 KB)

Reference design overview and verified performance test data

TIDRPN4.ZIP (2005 KB)

Detailed overview of design layout for component placement

TIDRPN3.PDF (302 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPN6.ZIP (445 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD46.ZIP (3337 KB)

Design file that contains information on physical board layer of design PCB

TIDRPN5.PDF (2661 KB)

PCB layer plot file used for generating PCB design layout

TIDRPN2.PDF (139 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS543192.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package

Data sheet: PDF
High-speed ADCs (≥10 MSPS)

ADS54J40Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS1012-Gbps LVDS, LVPECL & CML to LVPECL repeater/translator

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS4500-Mbps LVDS single high-speed receiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS735500-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A81011-A, high-PSRR, adjustable ultra-low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD17313Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH2832Fully-Differential, Dual, 1.1 GHz Digital Variable Gain Amplifier

Data sheet: PDF | HTML

Start development

Software development

GUI for evaluation module (EVM)

SLAC594 — ADS54Jxx EVM GUI

Supported products & hardware

Supported products & hardware

Products
High-speed ADCs (≥10 MSPS)
ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
RF transmitters
ADS58J63 Quad Channel 14-bit 500 Msps Telecom Receiver IC
Hardware development
Reference design
TIDA-01378 Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications
Evaluation board
ADS54J20EVM ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS54J40EVM ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS54J60EVM ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS54J66EVM ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module ADS54J69EVM ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module ADS58J63EVM ADS58J63 Evaluation Module TSW54J60EVM 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

SLAC594 ADS54Jxx EVM GUI

close
Latest version
Version: 01.00.00.0J
Release date: May 4, 2023
lock = Requires export approval (1 minute)
Products
High-speed ADCs (≥10 MSPS)
ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
RF transmitters
ADS58J63 Quad Channel 14-bit 500 Msps Telecom Receiver IC
Hardware development
Reference design
TIDA-01378 Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications
Evaluation board
ADS54J20EVM ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS54J40EVM ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS54J60EVM ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS54J66EVM ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module ADS54J69EVM ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module ADS58J63EVM ADS58J63 Evaluation Module TSW54J60EVM 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

Release Information

The design resource accessed as www.ti.com/lit/zip/slac594 or www.ti.com/lit/xx/slac594j/slac594j.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC594. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications Oct 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos