TIDA-011004

Space-grade 3U VPX power supply module reference design

TIDA-011004

Design files

Overview

This reference design is a space-grade power supply module compliant with the VITA-62 standard for space-rated 3U VPX architectures. The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems that can be used in a variety of different mission profiles. This reference design is implemented with a compact form factor while maintaining a high overall performance.

Features
  • 300W Power supply module with nominal 28V input voltage
  • Output voltage rails: 12V at 18A, 5V at 12A, and 3.3V at 3A
  • Overcurrent protection on each output rail, temperature sensing, and microcontroller on board
  • Follows mechanical requirements of VITA62 standard and includes VPX power connector on board
  • Dimensions: 3U space VPX form factor (100mm × 160mm)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFJ1.PDF (2228 KB)

Reference design overview and verified performance test data

SLVMF19.PDF (766 KB)

Detailed overview of design layout for component placement

SLVMF21.PDF (182 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF22.ZIP (6979 KB)

Files used for 3D models or 2D drawings of IC components

SLVC959.ZIP (2112 KB)

Design file that contains information on physical board layer of design PCB

SLVMF20.PDF (7102 KB)

PCB layer plot file used for generating PCB design layout

SLVMF18.PDF (3392 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

TPS7H6015-SEPRadiation-tolerant 60V half-bridge GaN gate driver

Data sheet: PDF | HTML
DC/DC converters

TPS7H4013-SEPRadiation-tolerant, 4.5V to 14V input 3A synchronous step-down converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7H1121-SEPRadiation-tolerant, 2.25V to 14V input, 2A low-dropout (LDO) regulator

Data sheet: PDF | HTML
Shunt voltage references

TL1431-SPRadiation-hardened QMLV, 2.4-V to 36-V adjustable shunt voltage reference

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6025-SEPRadiation-tolerant 22V half-bridge GaN gate driver

Data sheet: PDF | HTML
Digital temperature sensors

TMP9R01-SEPRadiation-tolerant high-accuracy remote and local temperature sensor with pin-selectable address

Data sheet: PDF | HTML
AC/DC controllers

TPS7H5020-SEPRadiation-tolerant, 100% duty cycle PWM controller for driving MOSFETs or GaN FETs

Data sheet: PDF | HTML
DC/DC converters

TPS7H4011-SEPRadiation-tolerant, 4.5V to 14V input 12A synchronous step-down converter

Data sheet: PDF | HTML
AC/DC controllers

TPS7H5005-SEPRadiation-tolerant, 2-MHz, dual-output PWM controller with synchronous rectification

Data sheet: PDF | HTML
General-purpose op amps

OPA4H199-SEPSpace-enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD9491-SEPRadiation-tolerant 3V to 5.5V RS-485 transceiver with flexible I/O supply and IEC ESD

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969-SPRadiation Hardened Mixed-Signal Microcontroller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Space Grade 3U VPX Power Supply Module Reference Design PDF | HTML May 1, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos