TIDA-011002

Cost effective IO-Link Master module reference design

TIDA-011002

Design files

Overview

This reference design accelerates the development of IO-Link controller gateways by implementing an 8- port IO-Link gateway that supports up to 400μs cycle time, COM3, 1A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, PROFINET®, EtherNet/IP, and Modbus® Transmission Control Protocol (TCP) using the AM261x integrated industrial communication subsystem (ICSS). The hardware design is tested and developed to meet industry- standard EMI/EMC requirements.

Features
  • 8 Port IO-Link controller supporting 1A per port, COM3, 400μs
  • 10/100Mbit Multiprotocol Industrial Ethernet
  • EtherCAT, Profinet, Ethernet/IP, MQTT, Modbus support
  • EMI/EMC tested design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFH0A.PDF (5771 KB)

Reference design overview and verified performance test data

SLURBA7A.PDF (1191 KB)

Detailed overview of design layout for component placement

SLURBA8A.PDF (249 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURBB0A.ZIP (11826 KB)

Files used for 3D models or 2D drawings of IC components

SLVC943A.ZIP (1976 KB)

Design file that contains information on physical board layer of design PCB

SLURBA9A.PDF (6239 KB)

PCB layer plot file used for generating PCB design layout

SLVRC06A.PDF (2447 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TSM36CA36-V, Bidirectional TVS surge protection diode in SOT-23

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOL221Dual-channel IO-Link device physical layer with integrated LDO regulator and SPI

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
High-side switches

TPS274C6512-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC

Data sheet: PDF | HTML
ESD protection diodes

ESD4411-pF, 5.5-V, 30-KV ESD protection device in 0201 package

Data sheet: PDF | HTML
DC/DC converters

TPS62A032.5V to 5.5V input, 3A high-efficiency synchronous buck converter in SOT-563 package

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

AM2612500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM745023.2-V to 65-V industrial RPP controller with load disconnect and OVP

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
ESD protection diodes

ESD204Quad 0.55-pF, ±3.6-V, ±30-kV ESD protection diode with 5.5A surge rating for USB & HDMI

Data sheet: PDF | HTML
MOSFETs

CSD18543Q3A60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
AND gates

SN74AHC1G091-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate with open-drain outputs

Data sheet: PDF | HTML
Shift registers

SN74HCS1658-bit parallel-load shift registers with Schmitt-trigger inputs

Data sheet: PDF | HTML
Shift registers

SN74HCS594Eight-bit shift registers with Schmitt-trigger inputs and with output registers

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
DC/DC converters

LMR5142536V 2.5A synchronous buck converter with low Iq

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Cost-Effective IO-Link® Master Module Reference Design (Rev. A) PDF | HTML May 21, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos