TIDA-010239

AC level 2 charger platform reference design

TIDA-010239

Design files

Overview

Electric vehicle supply equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high-power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, an isolation monitor unit, relays and contactors with drive, two- way communication over single wire, and service and user interfaces. This reference design, an addition to the TIDA-010939 Electric Vehicle Supply Equipment (EVSE) front-end controller, highlights an ultra-low standby isolated AC/DC auxiliary power stage with super capacitor back-up power supply, an efficient relay and contactor drive and isolated line voltage sensing across the relay and contactor.

Features
  • Ultra-low standby UCC28742-based isolated 29-W AC/DC stage to improve energy efficiency
  • Supercapacitor backup supplying up to 7.5 W for 3 seconds during energy storage release (AC mains failing)
  • Ultra-low standby as well as cost-optimized converters and linear regulators to power up points-of-load
  • DRV8220 current controller to drive high-current relays and contactors
  • Isolated line voltage sensing using a single TLV7021 comparator for welded relay and contactor detection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Important note
This reference design is a replacement for the now obsolete TIDA-00637 and TIDA-010071.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF04A.PDF (2196 KB)

Reference design overview and verified performance test data

TIDMB99A.PDF (461 KB)

Detailed overview of design layout for component placement

TIDMB98A.PDF (314 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBA1A.ZIP (8759 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGC9A.ZIP (1420 KB)

Design file that contains information on physical board layer of design PCB

TIDMBA0A.PDF (2452 KB)

PCB layer plot file used for generating PCB design layout

TIDMB97A.PDF (1415 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM623Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
Supply-voltage supervisors

TL7705A5-V single-supply voltage supervisor with programmable delay time

Data sheet: PDF | HTML
Precision ADCs

ADC122S0512 Channel, 200 ksps to 500 ksps 12-Bit A/D Converter

Data sheet: PDF
DC/DC converters

TPS55330Integrated 5-A 24-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS259472.7-V to 23-V, 28-mΩ, 5.5-A eFuse with integrated reverse polarity protection

Data sheet: PDF | HTML
DC/DC converters

TPS563210A17V Input, 3A Synchronous Step-Down Regulator in SOT-23 w/ Advanced Eco-mode™, PG, Soft Start

Data sheet: PDF | HTML
AC/DC controllers

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM625Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV822020-V, 1.76-A H-bridge motor driver with auto sleep mode

Data sheet: PDF | HTML
Comparators

TLV1805High voltage comparator with push-pull output and shutdown

Data sheet: PDF | HTML
Isolated digital inputs

ISO1212Dual-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML

Start development

Software development

Design tool

SPRR489 — PHYTC-3P-PEB-X-003 Design Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010239 AC level 2 charger platform reference design
Development kit
AM62-EVSE-DEV-PLATFORM Smart, connected EV charging station development platform based on AM625 with HMI

SPRR489 PHYTC-3P-PEB-X-003 Design Files

close
Latest version
Version: 01.00.00.00
Release date: Aug 24, 2023
Hardware development
Reference design
TIDA-010239 AC level 2 charger platform reference design
Development kit
AM62-EVSE-DEV-PLATFORM Smart, connected EV charging station development platform based on AM625 with HMI

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide AC Level 2 Charger Platform Reference Design (Rev. A) PDF | HTML Dec 10, 2025
Technical article Top 3 design considerations for EV charging PDF | HTML Jun 20, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos