AM62-EVSE-DEV-PLATFORM

Smart, connected EV charging station development platform based on AM625 with HMI

AM62-EVSE-DEV-PLATFORM

Order now

Overview

The electric vehicle service equipment (EVSE) development platform based on AM625 is a collection of hardware, software and documentation that allows engineers to start designing a smart, connected EV charging station with human machine interface (HMI). The analog front-end hardware is designed to connect to and safely charge an electric vehicle from the grid. The communications hardware is an evaluation module or third-party development kit for the AM625 MPU device with an expansion board designed for interfacing to the analog front end. The software includes low-level drivers and the operating system necessary for starting a charging session. Production-ready system-on-modules (SOMs) and graphics binaries are available for reducing development time-to-market by accelerating hardware and software development.

Features
  • CCS level 1 and level 2 AC charging with vehicle-to-grid (V2G) support
  • Designed to meet IEC-61851 standard for basic charging
  • Designed to meet ISO-15118 standards for high-level charging, including secure communication, smart charging and plug and charge
  • HomePlug Green PHY interface with software to support communications for AC and DC charging
  • Open charge point protocol (OCPP) version 1.6 capable system
  • M.2 2230 add-in card for Wi-Fi®, Bluetooth® and sub-1 G wireless communication
  • LVDS interface for full HD display when HMI is needed
Multimedia & industrial networking SoCs
AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display

 

Wi-Fi products
WL1807MOD WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Development platform for AC Level 2 EVSE

View package

Development platform for AC Level 2 EVSE

close
See required hardware, software, and tools to build a smart, connected AC Level 2 EV charging station based on AM625 MPU with HMI using PHYTEC SOM, Pionix EVerest OS and Altia graphics.
Select a platform
Altia UI Qt UI
Development kit

DEV-EVSE-ACL2-AM62 — Development platform for AC Level 2 EVSE based on AM62x MPU

Required
Why do I need this? Application brief for AC Level 1/2 CCS-compliant EV service equipment (EVSE)
Supported products & hardware

DEV-EVSE-ACL2-AM62 Development platform for AC Level 2 EVSE based on AM62x MPU

close
Version: null
Release date:
Evaluation board

PHYTC-3P-KIT-AM62 — PHYTEC

Required
Why do I need this? The phyBOARD-AM62x development kit for phyCORE-AM62x system-on-module (SOM), a production-ready module for the AM625 processor
Supported products & hardware

PHYTC-3P-KIT-AM62 PHYTEC

close
Version: null
Release date:
Operating system (OS)

LFENERGY-EVEREST — LF™ Energy EVerest project

Required
Why do I need this? Open-source operating system for electric vehicle (EV) charging stations, compliant with IEC-61851 and ISO-15118 standards for enabling AM625 and TIDA-010239 to establish a charging session with an EV
Supported products & hardware

LFENERGY-EVEREST LF™ Energy EVerest project

close
Version: null
Release date: Nov 18, 2025
Operating system (OS)

LFENERGY-EVEREST — LF™ Energy EVerest project

Required
Why do I need this? Open-source operating system for electric vehicle (EV) charging stations, compliant with IEC-61851 and ISO-15118 standards for enabling AM625 and TIDA-010239 to establish a charging session with an EV
Supported products & hardware

LFENERGY-EVEREST LF™ Energy EVerest project

close
Version: null
Release date: Nov 18, 2025
GUI for evaluation module (EVM)

QT-3P-GUI-EVSE — EV Charging HMI: Electrical vehicle charging HMI for AM6x processors, allow users to interact with a UI and see digital advertising

Required if
Qt-based graphics will be used for HMI.
Why do I need this? Qt graphics demo for EV charging station that integrates with Pionix EVerest operating system
Supported products & hardware

QT-3P-GUI-EVSE EV Charging HMI: Electrical vehicle charging HMI for AM6x processors, allow users to interact with a UI and see digital advertising

close
Version: null
Release date: Mar 16, 2026
Documentation & related resources

Order this hardware only

Development kit

DEV-EVSE-ACL2-AM62 — Development platform for AC Level 2 EVSE based on AM62x MPU

Supported products & hardware

DEV-EVSE-ACL2-AM62 Development platform for AC Level 2 EVSE based on AM62x MPU

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Data sheet AM62x Sitara™ Processors datasheet (Rev. C) PDF | HTML Oct 31, 2025
Application brief Development Platform for a Smart, Connected AC Level 2 EV Charging Station PDF | HTML Jul 11, 2023

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM62X Software development kit for AM62 processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos