TIDA-010065
High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design
TIDA-010065
Overview
This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for low dropout regulator (LDO)) generates the isolated power. Shunts that are interfaced to ±50-mV input range isolation amplifiers configured as channel isolated inputs measure the current. Potential divider output interfaced to ±250-mV or ±12-V input range isolation amplifiers configured as group isolated inputs measure the voltage. The outputs of the isolation amplifiers interface directly to 24-bit delta sigma analog-to-digital converter (ADC) or are scaled to ±10 V using gain amplifiers and interfaced to 16-bit SAR ADC for performance evaluation. On-board digital diagnostics improves reliability and enhances system performance.
Features
- Generation of high efficiency isolated supply of 5 or 5.4 V (LDO headroom) from 4.5-V to 5.5-V input providing reinforced isolation
- Measures three group isolated voltage inputs with a range of 3 V to 350 V providing pin compatible basic or reinforced isolation and three isolated current inputs from 40 mA to 12.5 A providing reinforced isolation
- ISO224 with input range of ±12-V input range connects directly to low-power current transformer output as per IEC 60044-8
- Measurement of DC voltage and current with 1-µs fast fault detection comparator path
- Gain scaling of isolation amplifier output to ADS8588H input range of ±10 V using instrumentation, precision or general purpose amplifiers
- Achieves ±0.2% accuracy for both voltage and current using 16-bit SAR or 24-bit delta-sigma ADC
Industrial
- High-voltage direct current (HVDC) power transmission
- High-voltage direct current (HVDC) power transmission
- High-voltage direct current (HVDC) power transmission
- Motor protection relay & contactors
- Narrow input range
- Narrow input range
- Refrigerant leak detector
- System controller
- Unit controller
- Wide-input range
- Wide-input range
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate
CD74HC4051 — 5V, 8:1, 1-channel, analog multiplexer
LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller
SN74LVC1G14 — Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs
CSD17571Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm
CSD18534Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm
SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs
SN74LVC1G17 — Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs
SN74LVC1G32 — 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | High-Efficiency, Low-Emissions, Isolated DC/DC Converter Based Analog Input | Sep 25, 2019 | |
| White paper | Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) | PDF | HTML | May 15, 2026 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.