TIDA-00839

Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design

TIDA-00839

Design files

Overview

Magnetic tampering can paralyze any transformer in an energy measurement system, which may potentially lead to the system being unable to be powered properly or unable to correctly register the energy consumed by a load.  This design implements a Class 0.2  three-phase energy measurement system that detects magnetic tampering using hall sensors.  Magnetic tamper detection is enabled when running from both main and backup power sources.  Methods are used to reduce the current consumption of the hall sensors to increase battery life when running from the backup power source.

Features
  • Bop =±6.9 mT, Sensor Brp =±3.5mT
  • Support for Backup Power Sources
  • Software Power Duty-Cycling Reduces Current Consumption per Sensor to < 2 µA
  • Three-Phase Energy Measurement Exceeds Class 0.2 Accuracy Requirements from ANSI and IEC
  • TI Energy Library Firmware Calculates All Energy Measurement Parameters Including Active and Reactive Power; Active and Reactive Energy; Root Mean Square (RMS) Current and Voltage; Power Factor; and Line Frequency
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB69.PDF (3284 KB)

Reference design overview and verified performance test data

TIDRJ35A.PDF (210 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ37.ZIP (413 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBI1.ZIP (332 KB)

Design file that contains information on physical board layer of design PCB

TIDRJ36.PDF (277 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ34.PDF (63 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7320CLow-power, dual-channel, 2/0, 25-Mbps digital isolator

Data sheet: PDF | HTML
AC/DC converters

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Digital isolators

ISO7321CLow-power, dual-channel, 1/1, 25-Mbps digital isolator

Data sheet: PDF | HTML
RS-232 transceivers

TRS32323- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5033High voltage (up to 38V), high bandwidth (up to 30 kHz) omnipolar switch

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5032Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch

Data sheet: PDF | HTML
DC/DC converters

TPS540603.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67791APolyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCBI2 — TIDA-00839 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00839 Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design
Download options

TIDCBI2 TIDA-00839 Software

close
Latest version
Version: 01.00.00.0A
Release date: Oct 17, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00839 Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbi2 or www.ti.com/lit/xx/tidcbi2a/tidcbi2a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBI2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Design Guide Jan 7, 2015
Technical article You can be an electromechanical engineer PDF | HTML Nov 10, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00601 Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design TIDM-3PHMETER-ROGOWSKI Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Reference Design TIDM-AUX-MODULE Battery Management and Auxiliary Power Supply Options for E-Meters

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos