TIDA-00601

TIDA-00601

Design files

Overview

The TIDA-00601 design implements a Class 0.5% three-phase energy measurement system with isolated shunt sensors.  The isolation is achieved through the use of isolated delta-sigma modulators that have output circuitry capacitively isolated from input circuitry.  An energy measurement SoC takes the different bit-streams from the isolated modulators and uses its on-board digital filters to produce ADC sample readings.  The energy measurement SoC is also used for sensing voltages, calculating metrology parameter values, driving the board’s LCD, and communication to a PC GUI via the board’s isolated RS-232 circuitry.

This reference design uses the ISO7420 and ISO7421. This reference design can also be used with the ISO7320C and ISO7321C.

This reference design uses the AMC1304M05. This reference design can also be used with the AMC1304M25.

This reference design uses the MSP430F67641. This reference design can also be used with the MSP430F67641A.

Features
  • Class 0.5% three-phase metrology with galvanically isolated shunt current sensors
  • Shunt isolation with working isolation voltage up to 1 kV AC and peak isolation voltage of 7kV
  • TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, and line frequency
  • Isolated RS-232 with 3 kV RMS operating isolation boundary for communication to PC GUI
  • Built-in 160-segment display for display of  metrology parameters
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRF00B.PDF (248 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF02A.ZIP (351 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAD1.ZIP (288 KB)

Design file that contains information on physical board layer of design PCB

TIDRF01.PDF (380 KB)

PCB layer plot file used for generating PCB design layout

TIDREZ9A.PDF (97 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7320C2-channel, 2/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7321C2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO74202-channel, 2/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO74212-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Isolated ADCs

AMC1304M05±50-mV input, precision current sensing reinforced isolated modulator with LDO

Data sheet: PDF | HTML
Isolated ADCs

AMC1304M25±250-mV input, precision current sensing reinforced isolated modulator with LDO

Data sheet: PDF | HTML
RS-232 transceivers

TRS32323- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67641Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67641ALow-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCAD2 — TIDA-00601 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00601 Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design

TIDCAD2 TIDA-00601 Software

close
Latest version
Version: 01.00.00.0A
Release date: Oct 16, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00601 Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcad2 or www.ti.com/lit/xx/tidcad2a/tidcad2a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAD2. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Multi-Phase Energy Measurement With Isolated Shunt Sensors Design Guide (Rev. A) Aug 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos