TIDA-00823

16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

TIDA-00823

Design files

Overview

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and measued, including AC-coupling and DC-coupling, to meet the requirements of a variety of applications.

Features
  • Low noise, 16-dB Gain Amplifier
  • Dual High Speed ADC
  • AC and DC coupling
  • Complete clocking solution
  • Tested Reference design that includes an evaluation board, configuration software, and User's Guide
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBH9.PDF (649 KB)

Reference design overview and verified performance test data

TIDRKY3.PDF (90 KB)

Detailed overview of design layout for component placement

TIDRKY2.PDF (253 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKY5.ZIP (2855 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBY8.ZIP (289 KB)

Design file that contains information on physical board layer of design PCB

TIDRKY4.PDF (1073 KB)

PCB layer plot file used for generating PCB design layout

TIDRKY1.PDF (168 KB)

Detailed schematic diagram for design layout and components

TIDRKY0.PDF (122 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Voltage translators

TXB01044-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH64014.5 GHz ultra wideband digital variable gain amplifier

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS4500-Mbps LVDS single high-speed receiver

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH34017-GHz, Ultra-Wideband, Fully Differential Amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS63050TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
MOSFETs

CSD17313Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS820853A, High-Efficiency Step-Down Converter Module with Integrated Inductor

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADS54J60Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A83002-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TSW54J60EVM — 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00822 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier TIDA-00823 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TSW54J60EVM 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00822 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier TIDA-00823 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 16-Bit 1-Gsps Digitizer AC and DC Coupled Fixed Gain Amplifier Design Guide Feb 15, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00654 Cascaded LMH5401 and LMH6401 reference design TIDA-00822 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos