TIDA-00792

TIDA-00792

Design files

Overview

This reference design provides monitoring, balancing, primary protection and gauging for a 12- to 15-cell lithium-ion or lithium-iron phosphate-based batteries. This board is intended to be mounted in an enclosure for industrial systems. The reference design provides battery protection and gauging configuration with parameters avoiding code development and provides high-side protection switching to allow simple PACK-referenced SMBus communication for battery status, even while protected.

Features
  • 12- to 15-cell li-ion and phosphate battery management system
  • High-side protection switching using N-channel MOSFETs
  • Cell balancing for extended battery life
  • Gas gauging for estimation of system run-time
  • Tested and includes GUI and getting started guide
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCN1.PDF (3262 KB)

Reference design overview and verified performance test data

TIDRQY9.PDF (442 KB)

Detailed overview of design layout for component placement

TIDRQY8.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQZ1A.ZIP (1909 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDF8.ZIP (845 KB)

Design file that contains information on physical board layer of design PCB

TIDRQZ0.PDF (2198 KB)

PCB layer plot file used for generating PCB design layout

TIDRQY7.PDF (470 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ78350-R1CEDV li-ion gas gauge and battery management controller

Data sheet: PDF | HTML
Battery fuel gauges

BQ78350-R1ACEDV li-ion gas gauge and battery management controller

Data sheet: PDF | HTML
Battery monitors & balancers

BQ769409 to 15-series cell li-ion and li-phosphate battery monitor (bq76940 family)

Data sheet: PDF | HTML
Battery protectors

BQ76200High-side n-channel FET driver

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
MOSFETs

CSD13381F412-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 180 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BQ76940EVM — µC-Controlled AFE Family for 5/10/15-Series Cell Li-Ion and Phosphate Evaluation Module

This reference design provides monitoring, balancing, primary protection and gauging for a 12- to 15-cell lithium-ion or lithium-iron phosphate-based batteries. This board is intended to be mounted in an enclosure for industrial systems. The reference design provides battery protection and gauging (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00792 Multi-Cell 36-48V Battery Management System Reference Design TIDA-01093 Industrial Battery Management Module for 20S Applications Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ76940EVM µC-Controlled AFE Family for 5/10/15-Series Cell Li-Ion and Phosphate Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00792 Multi-Cell 36-48V Battery Management System Reference Design TIDA-01093 Industrial Battery Management Module for 20S Applications Reference Design

Software development

Firmware

BQ78350-DEVICE-FW — BQ78350 family of gauges firmware

BQ78350 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ78350 hardware (such as the BQ78350, BQ78350-R1, BQ78350-R2, … devices). The firmware incorporates the CEDV Li-ion and LiFePO4 battery management controller to create a pack-based solution that (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Reference design
TIDA-00792 Multi-Cell 36-48V Battery Management System Reference Design
Evaluation board
BQ76920EVM BQ76920 evaluation board with BQ78350  BQ76930EVM BQ76930 evaluation board with BQ78350 BQ76940EVM BQ76940 evaluation board with BQ78350

BQ78350-DEVICE-FW BQ78350 family of gauges firmware

close
Latest version
Version: R3-V3.00
Release date: Jan 13, 2023

BQ78350-R3 Device firmware bundle installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Battery fuel gauges
BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Reference design
TIDA-00792 Multi-Cell 36-48V Battery Management System Reference Design
Evaluation board
BQ76920EVM BQ76920 evaluation board with BQ78350  BQ76930EVM BQ76930 evaluation board with BQ78350 BQ76940EVM BQ76940 evaluation board with BQ78350

Documentation

Technical reference manual addendum for BQ78350-R3

Release Information

Overview

BQ78350 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ78350 hardware (such as the BQ78350, BQ78350-R1, BQ78350-R2, … devices). The firmware incorporates the CEDV Li-ion and LiFePO4 battery management controller to create a pack-based solution that provides a rich array of features for gas gauging, protection, authentication, and monitoring using the companion BQ769x0 family of analog front end (AFE) protection devices for upto 15-series cell Li-ion and Li-polymer battery packs.

The BQ78350-R1A device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

Features

The BQ78350-DEVICE-FW firmware is usable on any previous version of the BQ78350 hardware. Refer the release notes for more information.

What's new

  • This is a firmware only download
  • See Technical Reference Manual addendum for changes from the BQ78350-R1 device

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Multicell 36-V to 48-V Battery Management System Reference Design Nov 18, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00255 15 Cell Lithium Ion Battery Controller Analog Front End Reference Design TIDA-00449 10s Battery Pack Monitoring, Balancing, and Comprehensive Protection. 50A Discharge Reference Design

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos