BQ78350-DEVICE-FW

BQ78350-DEVICE-FW

Downloads

Overview

BQ78350 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ78350 hardware (such as the BQ78350, BQ78350-R1, BQ78350-R2, … devices). The firmware incorporates the CEDV Li-ion and LiFePO4 battery management controller to create a pack-based solution that provides a rich array of features for gas gauging, protection, authentication, and monitoring using the companion BQ769x0 family of analog front end (AFE) protection devices for upto 15-series cell Li-ion and Li-polymer battery packs.

The BQ78350-R1A device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

Features
  • The BQ78350-DEVICE-FW firmware is usable on any previous version of the BQ78350 hardware
  • Refer the release notes for more information
Download View video with transcript Video

Downloads

Firmware

BQ78350-DEVICE-FW BQ78350 family of gauges firmware

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Reference design
TIDA-00792 Multi-Cell 36-48V Battery Management System Reference Design
Evaluation board
BQ76920EVM BQ76920 evaluation board with BQ78350  BQ76930EVM BQ76930 evaluation board with BQ78350 BQ76940EVM BQ76940 evaluation board with BQ78350
Download options

BQ78350-DEVICE-FW BQ78350 family of gauges firmware

close
Latest version
Version: R3-V3.00
Release date: Jan 13, 2023

BQ78350-R3 Device firmware bundle installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Battery fuel gauges
BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Reference design
TIDA-00792 Multi-Cell 36-48V Battery Management System Reference Design
Evaluation board
BQ76920EVM BQ76920 evaluation board with BQ78350  BQ76930EVM BQ76930 evaluation board with BQ78350 BQ76940EVM BQ76940 evaluation board with BQ78350

Documentation

Technical reference manual addendum for BQ78350-R3

Release Information

Overview

BQ78350 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ78350 hardware (such as the BQ78350, BQ78350-R1, BQ78350-R2, … devices). The firmware incorporates the CEDV Li-ion and LiFePO4 battery management controller to create a pack-based solution that provides a rich array of features for gas gauging, protection, authentication, and monitoring using the companion BQ769x0 family of analog front end (AFE) protection devices for upto 15-series cell Li-ion and Li-polymer battery packs.

The BQ78350-R1A device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

Features

The BQ78350-DEVICE-FW firmware is usable on any previous version of the BQ78350 hardware. Refer the release notes for more information.

What's new

  • This is a firmware only download
  • See Technical Reference Manual addendum for changes from the BQ78350-R1 device

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos