TIDA-00740

Auto-Torque Implementation Reference Design

TIDA-00740

Design files

Overview

The TIDA-00740 is an 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET. Firmware on an MSP430G2553 is used to automatically adjust the stepper motor current based on the Back-EMF generated by the stepper motor.

Features
  • Reduces energy consumption of a stepper motor by 66%
  • Avoids stalling at variable loads and at variable speeds
  • Offers simple control of the stepper motor
  • Up to 52V and 4.5A operation
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAJ4.PDF (4679 KB)

Reference design overview and verified performance test data

TIDRJI3.PDF (88 KB)

Detailed overview of design layout for component placement

TIDRJI2.PDF (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJI4.PDF (419 KB)

PCB layer plot file used for generating PCB design layout

TIDRJI1.PDF (168 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
MOSFETs

CSD88537ND60-V, N channel NexFET™ power MOSFET, dual SO-8, 15 mOhm

Data sheet: PDF | HTML
Stepper motor drivers

DRV871152-V, bipolar stepper motor gate driver with 1/256 microstepping & stall detect

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BOOST-DRV8711 — Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND

The TIDA-00740 is an 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFET™ Power MOSFET. Firmware on an MSP430G2553 is used to automatically adjust the stepper motor current based on the Back-EMF generated by the (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00261 High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support TIDA-00740 Auto-Torque Implementation Reference Design TIDEP0061 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOST-DRV8711 Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00261 High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support TIDA-00740 Auto-Torque Implementation Reference Design TIDEP0061 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Software development

Firmware

TIDCBL7 — TIDA-00740 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00740 Auto-Torque Implementation Reference Design
Download options

TIDCBL7 TIDA-00740 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Dec 10, 2015
Hardware development
Reference design
TIDA-00740 Auto-Torque Implementation Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbl7 or www.ti.com/lit/xx/tidcbl7/tidcbl7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBL7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Auto-Torque Implementation Design Guide Sep 4, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00261 High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos