TIDA-00725

Wide Bandwidth Optical Front-end Reference Design

TIDA-00725

Design files

Overview

This reference design implements and measures a complete 120MHz wide bandwidth optical front end comprising a high speed transimpedance amplifier, fully differential amplifier, and high speed 14-bit 160MSPS ADC with JESD204B interface.  Hardware and software are provided to evaluate the performance of the system in response to high speed optical pulses generated from the included laser driver and diode for applications including optical time domain reflectrometry (OTDR).

Features

 

  • Optical front-end design with demonstrated system performance
  • High-speed signal path with >120MHz of bandwidth
  • High-speed transimpedance amplifier for I-to-V conversion followed by a fully-differential amplifier driving a high-speed 14-bit ADC
  • Ultra-fast laser-diode driver and laser diode to generate Tx signal
  • Avalanche photo-diode (APD) front-end with on-board high-voltage supply
  • Flexibility to easily change components in the optical, amplifier or data-converter signal-path

 

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAZ1.PDF (4180 KB)

Reference design overview and verified performance test data

TIDRIT2.PDF (226 KB)

Detailed overview of design layout for component placement

TIDRIT3.PDF (134 KB)

Detailed overview of design layout for component placement

TIDRIT4.PDF (290 KB)

Detailed overview of design layout for component placement

TIDRIT5.PDF (289 KB)

Detailed overview of design layout for component placement

TIDRIT0.PDF (118 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIT1.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIT6A.ZIP (5408 KB)

Files used for 3D models or 2D drawings of IC components

TIDRIT7A.ZIP (5006 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBF1A.ZIP (3511 KB)

Design file that contains information on physical board layer of design PCB

TIDCBF2A.ZIP (3446 KB)

Design file that contains information on physical board layer of design PCB

TIDRIS7.PDF (34 KB)

Detailed schematic diagram for design layout and components

TIDRIS8.PDF (161 KB)

Detailed schematic diagram for design layout and components

TIDRIS9.PDF (172 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Voltage translators

SN74LVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Fully differential amplifiers

THS4541High-Speed Differential I/O Amplifier

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Transimpedance amplifiers

OPA857Ultralow-Noise, Wideband, Pseudo-Differential Output Transimpedance Amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS63050TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC34J45Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADC34J45EVM — ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module

This reference design implements and measures a complete 120MHz wide bandwidth optical front end comprising a high speed transimpedance amplifier, fully differential amplifier, and high speed 14-bit 160MSPS ADC with JESD204B interface.  Hardware and software are provided to evaluate the (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00725 Wide Bandwidth Optical Front-end Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADC34J45EVM ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00725 Wide Bandwidth Optical Front-end Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Optical Front-End System Design Guide Oct 26, 2015

Related design resources

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos