TIDA-00648

TIDA-00648

Design files

Overview

TIDA-00648 is an industry standard 4-20 mA current-loop transmitter. It allows injection of FSK-modulated digital data into the 4-20 mA current loop for HART communication. External protection circuitry is deployed in-place for compliance with regulatory IEC61000-4 standards such as EFT, ESD and surge requirements. EMC compliance to IEC61000-4 is necessary to ensure that the design not only survives but also performs as intended in the harsh/noisy industrial environment.

Features
  • 4- to 20-mA current-loop output signal
  • 16-bit resolution
  • Loop-error detection and reporting
  • Programmable output-current error levels
  • Simple HART modulator interfacing
  • Designed to meet IEC 61000 requirements
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAM6.PDF (1160 KB)

Reference design overview and verified performance test data

TIDRH15.PDF (206 KB)

Detailed overview of design layout for component placement

TIDRH14.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH17.ZIP (865 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAX6.ZIP (317 KB)

Design file that contains information on physical board layer of design PCB

TIDRH16.PDF (1423 KB)

PCB layer plot file used for generating PCB design layout

TIDRH13.PDF (554 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F517225 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC161S99716-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCAX7 — TIDA-00648 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00648 4-20mA Current Loop Transmitter Reference Design

TIDCAX7 TIDA-00648 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 17, 2015
Hardware development
Reference design
TIDA-00648 4-20mA Current Loop Transmitter Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcax7 or www.ti.com/lit/xx/tidcax7/tidcax7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAX7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 4-mA to 20-mA Current Loop Transmitter Design Guide Sep 17, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00245 Data Isolation for Loop Powered Applications Reference Design TIDA-00459 Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos