TIDA-00245
Data Isolation for Loop Powered Applications Reference Design
TIDA-00245
Overview
The focus of this design is the bidirectional communication across an isolation for loop powered applications. The challenge of such a solution is first of all the limited size within sensor transmitters and in case of a loop powered system the overall current consumption.
Features
- Isolated single wire bi-directional data transmission
- Bit rates up to 1Mbps
- low power data transmission
- System Shutdown current 4uA @3V
- Integrated 64KB FRAM with 8MBps in-system writes
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Data Isolation for Loop-Powered Applications Design Guide | Mar 11, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.