TIDA-00483

Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design

TIDA-00483

Design files

Overview

The TIDA-00483 reference design demonstrates a 4-20mA current loop subsystem capable of measuring the surrounding environment and communicating the temperature, humidity, and ambient light over the loop. The small footprint of the design contains all sensors, filters, and control circuitry to calculate and communicate the sensor data. The reference design is intended for process measurement applications in factory automation, field transmitters and building automation. The sensors, MCU and communication modules all run from the current loop power, requiring less than 3.5 mA.

Features
  • Reduce cabling and installation cost by transmitting two variable parameters simultaneously on a 4-20mA current loop
  • Expandable to additional sensor parameters via FSK-modulated digital data stream
  • Dual op-amp 4th order Butterworth filter for FSK generation reduces BOM count
  • Ultra Low power MSP430 consumes less of the 3.5 mA budget allowing more current for sensors in the loop
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAH2.PDF (2208 KB)

Reference design overview and verified performance test data

TIDRIL8.PDF (200 KB)

Detailed overview of design layout for component placement

TIDRIL7A.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIM4.ZIP (3188 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBC6.ZIP (656 KB)

Design file that contains information on physical board layer of design PCB

TIDRIL9.PDF (1902 KB)

PCB layer plot file used for generating PCB design layout

TIDRIL6A.PDF (613 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LMV342Dual, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier

Data sheet: PDF | HTML
Humidity sensors

HDC1000Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Humidity sensors

HDC1010±2% low-power digital humidity and temperature sensor in WCSP

Data sheet: PDF | HTML
Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A400150-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC161S99716-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCBC7 — TIDA-00483 Dual Sensor Measurement Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00483 Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design

TIDCBC7 TIDA-00483 Dual Sensor Measurement Software

close
Latest version
Version: 01.00.00.00
Release date: Nov 1, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00483 Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbc7 or www.ti.com/lit/xx/tidcbc7/tidcbc7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBC7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Dual Sensor Measurement Using Single Current-Loop Design Guide Aug 26, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00095 RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos