TIDA-00095

TIDA-00095

Design files

Overview

This comprehensive design provides a complete system that measures and processes temperature signals  inputs from 2-wire, 3-wire, and 4-wire resistance temperature detectors (RTDs) and outputs a 4 to 20-mA current-loop signal corresponding to the temperature processed from the RTD inputs. It is intended as a reference design for process measurement applications in factory automation, field transmitters and building automation. With less than 0.17°C maximum measured error over -200°C to 850°C, extremely low loop power consumption 1.4mA  (typical including RTD biasing currents) and IEC61000 pre compliance testing, this design significantly reduces the design time for development of high accuracy temperature transmitter systems. It also addresses system level calibration - both offset and gain that can be implemented to improve ADC and DAC accuracy as well as also includes linear interpolation to address the non-linearity of the RTD element.

Features
  • Input Compatible with 2-, 3-, and 4-wire RTD Probes
  • Low power consumption  of 1.4 mA (with RTD biasing currents) makes it ideal for loop powered systems
  • 4-20 mA current-loop signal output with 0.25 µA resolution
  • Maximum measured error: 0.11°C (-200°C to 200°C), 0.17°C (-200°C to 850°C)
  • IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A, Contact Discharge ±4 kV Class A
  • IEC61000-4-4: EFT: ±2 kV Class A
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU214.PDF (257 KB)

Detailed overview of design layout for component placement

TIDU215.PDF (275 KB)

Detailed overview of design layout for component placement

TIDR390.ZIP (24 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC268.ZIP (765 KB)

Files used for 3D models or 2D drawings of IC components

TIDC269.ZIP (2302 KB)

Design file that contains information on physical board layer of design PCB

TIDU212.PDF (1492 KB)

PCB layer plot file used for generating PCB design layout

TIDR389.PDF (212 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A49 — 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2513 — 16 MHz MCU with 16KB FLASH, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
Precision ADCs

ADS1120 — 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface

Data sheet: PDF | HTML
Precision ADCs

ADS1220 — 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC161S997 — 16-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC270 — TIDA-00095 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00095 — RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems

TIDC270 — TIDA-00095 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jan 28, 2014
Hardware development
Reference design
TIDA-00095 — RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc270 or www.ti.com/lit/xx/tidc270/tidc270.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC270. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Analog design Journal Low-IQ synchronous buck converter enables intelligent field-sensor applications Apr 26, 2016
User guide RTD Temp Transmitter for 2-Wire 4- to 20-mA Current Loop Systems (Rev. A) Feb 11, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00165 — Small Form Factor, 2-Wire 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design TIDA-00168 — Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC) TIDA-00189 — Isolated Loop Powered Thermocouple Transmitter Reference Design TIDA-00247 — Single Chip 2-Wire Loop Powered, 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design TIDA-00459 — Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos