TIDA-00165

TIDA-00165

Design files

Overview

This is a reference design for a robust, low power, precise and long-term stable 2-wire loop powered 4 to 20mA current output temperature transmitter. It uses RTD temperature sensor with 4 to 20mA current loop transmitter. It also explains sensor signal conditioning, ratiometric measurement technique, recommended software flow, calibration, sensor linearization, PCB layout and other practical design considerations. Furthermore, external protection circuitry is deployed in-place for compliance with regulatory IEC61000-4 standards – EFT, ESD and Surge requirements. EMC compliance to IEC61000-4 is necessary to ensure that the design not only survives but also performs as intended in the harsh/noisy industrial environment. All the relevant design files like Schematics, BOM, Layer plots, Altium files, Gerber and MSP430 MCU software have also been provided to the users.

Features
  • Small form factor (L X W): 71.12mm X 6mm
  • Sensor input compatible with 2-, 3- or 4-wire RTD probes
  • Connects to any RTD from PT100 to PT1000
  • Maximum measured error: 0.2°C
  • Output resolution: 0.76µA
  • Input power supply range: 10V to 33V DC

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU385A.PDF (16568 KB)

Reference design overview and verified performance test data

TIDR968.ZIP (141 KB)

Detailed overview of design layout for component placement

TIDR967.PDF (208 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR970.ZIP (1881 KB)

Files used for 3D models or 2D drawings of IC components

TIDC543.ZIP (359 KB)

Design file that contains information on physical board layer of design PCB

TIDR969.PDF (958 KB)

PCB layer plot file used for generating PCB design layout

TIDR966.PDF (7611 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5738 — 24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision ADCs

ADS1220 — 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC161S997 — 16-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC545 — TIDA-00165 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00165 — Small Form Factor, 2-Wire 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design

TIDC545 — TIDA-00165 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jul 29, 2014
Hardware development
Reference design
TIDA-00165 — Small Form Factor, 2-Wire 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc545 or www.ti.com/lit/xx/tidc545/tidc545.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC545. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Small Form Factor, 2-Wire, 4- to 20-mA Current-Loop, RTD Temperature Transmitter (Rev. A) Nov 11, 2014
White paper Powering sensors with LDOs for industrial process control white paper Feb 12, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00095 — RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems TIDA-00168 — Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC) TIDA-00189 — Isolated Loop Powered Thermocouple Transmitter Reference Design TIDA-00247 — Single Chip 2-Wire Loop Powered, 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design TIDA-00459 — Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos