TIDA-00466

Noise-immune Capacitive Proximity Sensor System Reference Design

TIDA-00466

Design files

Overview

The FDC2214 proximity and capacitive sensing design demonstrates the use of TI's capacitive sensing technology to sense and detect the presence of various objects. The design is a complete hardware and firmware solution. The firmware  processes the data from one proximity sensor and two capacitive touch buttons via the FDC2214 to determine whether an object is in the intended sensing area. Dedicated colored LEDs light up once the device detects a target in close proximity to the board or detects a press on the buttons. The design is powered by one AA-battery.

Features
  • Optimized to achieve maximum sensing distance and  responsive button presses
  • Standalone system powered via one AA-battery
  • Firmware includes derivative integration algorithm to process raw data
  • Demonstrates proximity and capacitive touch button applications
  • Integrates FDC2214, MSP430FR5969, and TPS61029
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRI94.PDF (204 KB)

Detailed overview of design layout for component placement

TIDRI93.PDF (280 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI96.ZIP (960 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB90.ZIP (404 KB)

Design file that contains information on physical board layer of design PCB

TIDRI95.PDF (843 KB)

PCB layer plot file used for generating PCB design layout

TIDRI92.PDF (65 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61029Adjustable, 1.8-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD25310Q2-20-V, P channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 23.9 mOhm

Data sheet: PDF | HTML
Signal conditioners

FDC22122-Ch, 28-bit, capacitance to digital converter

Data sheet: PDF | HTML
Signal conditioners

FDC22144-Ch, 28-bit, capacitance to digital converter

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

FDC2214PROXSEN-EVM — FDC2214PROXSEN-EVM - Proximity and Capacitive Touch Sensing Evaluation Module

The FDC2214 proximity and capacitive sensing design demonstrates the use of TI's capacitive sensing technology to sense and detect the presence of various objects. The design is a complete hardware and firmware solution. The firmware  processes the data from one proximity sensor and two (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00466 Noise-immune Capacitive Proximity Sensor System Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

FDC2214PROXSEN-EVM FDC2214PROXSEN-EVM - Proximity and Capacitive Touch Sensing Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00466 Noise-immune Capacitive Proximity Sensor System Reference Design

Software development

Firmware

TIDCB91 — FDC2214PROXSEN-EVM Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00466 Noise-immune Capacitive Proximity Sensor System Reference Design
Evaluation board
FDC2214PROXSEN-EVM FDC2214PROXSEN-EVM - Proximity and Capacitive Touch Sensing Evaluation Module

TIDCB91 FDC2214PROXSEN-EVM Firmware

close
Latest version
Version: 01.00.00.00
Release date: Oct 12, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00466 Noise-immune Capacitive Proximity Sensor System Reference Design
Evaluation board
FDC2214PROXSEN-EVM FDC2214PROXSEN-EVM - Proximity and Capacitive Touch Sensing Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcb91 or www.ti.com/lit/xx/tidcb91/tidcb91.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB91. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Technical article Reduce power consumption in your capacitive-sensing applications PDF | HTML Jan 19, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00220 Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design TIDA-00373 Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos