TIDA-00220

Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design

TIDA-00220

Design files

Overview

This reference design uses our capacitive-to-digital converter technology to provide a high-precision method to wake up systems when human interaction occurs. TIDA-00220 demonstrates techniques for an alternative sensor design, environmental compensation and electromagnetic interference protection.

Features
  • Detects human proximity using a conductive nickel-print sensor that enables a flexible industrial design
  • The sensor can be copper PCB material or other conductive material
  • Reduces environmental effects through several techniques
  • Sensing range is dependent on sensor geometry (20 cm with tested hardware)
  • Low-power consumption of 6.2 mW
  • This fully tested and characterized design includes hardware design files (schematics and layout), firmware and detailed user guide with test results
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU519B.PDF (7139 KB)

Reference design overview and verified performance test data

TIDRAR0A.PDF (459 KB)

Detailed overview of design layout for component placement

TIDRAQ9A.PDF (41 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAR2A.ZIP (1144 KB)

Files used for 3D models or 2D drawings of IC components

TIDC649A.ZIP (593 KB)

Design file that contains information on physical board layer of design PCB

TIDRAR1A.PDF (2423 KB)

PCB layer plot file used for generating PCB design layout

TIDRAQ8A.PDF (416 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

FDC10044-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection

Data sheet: PDF | HTML
Digital temperature sensors

TMP112±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus

Data sheet: PDF | HTML
Backlight LED drivers

LM3630ALM3630A high-efficiency dual-String white LED driver

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDC642 — TIDA-00220 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00220 Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design

TIDC642 TIDA-00220 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 24, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00220 Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc642 or www.ti.com/lit/xx/tidc642/tidc642.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC642. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Capacitive-Based Human Proximity Detection for System Wake-Up and Interrupt (Rev. B) Nov 11, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00373 Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos